Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

UW Series USB Connected Wireless Receivers with Optional Outputs

UW Series Wireless Receivers

$520.28

Item# UWTC-REC1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $520.28
5-9 $494.27
10-24 $483.86
25-49 $463.05
50-99 $452.64
100+ $442.24

In stock

Lead Time (If not in stock): 6 weeks
UW Series Wireless Receivers UWTC-REC1 UWTC-REC1
  • Receive Signals from UWTC, UWRTD, UWIR, UWRH, UWPH and UWPC Transmitters
  • Analog Output Available
  • USB Interface for Fast Installation-Cable Included!
  • Digital Display Available

UWTC-REC1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Local Display
Retrans Output
Features
Function
Output Type
Maximum Devices Supported
Radio Frequency Compatibility
OEG Compatible


 

 

The new OMEGA wireless connector/transmitter receivers are compact devices that receive the transmitted signals from UWTC Series transmitters, and display/log/graph the data on your PC. TC Central software, included with each unit, displays the measured and ambient temperatures, along with RF signal strength and battery condition. The TC central software can turn your PC into a recorder or data logger so readings can be saved and later printed or exported to a spreadsheet file.
The UWTC-REC1 is a 48-channel receiver with USB connection; the UWTC-REC-2 adds an analog output that can be used to retransmit a 0 to 5 Vdc, 0 to 10 Vdc, or 4 to 20 mA signal to a remote meter, controller, PLC or data acquisition instrument. Both are available with an optional NEMA rated enclosure; UWTC-REC2 units are also available with an optional digital display.
UWTC-REC1, 2 and 4 transmitter/receivers are compatible with all connector/transmitters, including:
UWTC thermocouple connectors/transmitters
UWRTD Pt100 RTD connectors/transmitters
UWRH-2 and UWRH-2-NEMA relative humidity transmitters
UWPH-2-NEMA pH transmitter
UWIR-2-NEMA Infrared (non-contact) Temperature transmitter
UWPC-2-NEMA UWPC process transmitters

SPECIFICATIONS
Power: USB-powered device; receives power from host; UWTC-REC2 units also require dc power supply for analog output (AC adaptor included)
Operating Environment: -10 to 70°C (14 to 158°F)
Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz, direct sequence spread spectrum
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Software (Included): Requires Windows OS
CE Compliance: Standard

 

 

loading all models
loading all reviews
Rated 1 out of 5 by from Retrans Analog Output Doesn't Work I originally ordered this product about a year and half ago and found out that the analog retrans was not working so i returned it to get repaired. Found out that it didn't work when we initially purchased the unit. I purchased another unit since i needed two recievers and I ended up working with Omega to no avail with three different units of UWTC-REC2-V2 due to faulty units being shipped to me. Eventually, we decided that this was a failed cause since 2+months of returning faulty devices was too long of a delay for our projects and needed to go with another company's telematic device. They did refund the devices but failed to refund initial shipping charges. Customer service was helpful and they are not at fault with any issues in this device. Root cause is they were manufactured incorrectly since it is a low volume product. The initial unit I purchased a year and half ago finally came back from repair 3 months later and the retrans channel was working as designed! Bad news is that the display no longer functioned upon arrival, but i didn't want to lose this unit to repairs for an few months. I would not recommend this product until Omega figures out its quality issues; however, my coworker has two that he purchased 3+ years ago and they work great.
Date published: 2021-06-28
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_UWTC-REC1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

Hello, We are a monitoring program development company. Our program name is Autobase. Can you send us the communication protocol of "uwtc-rec1"? If there is, I request protocol data.

Asked by: snaghee
Thank you for the inquiry Please contact the das group at das@omega.com For the latest linc.
Answered by: application engineer je
Date published: 2021-03-09

If I feed the transmitter with 4-20ma from a pH meter, can I display the scaled pH on the unit's display?

Asked by: Danno
Thank you for your inquiry.Please contact us directly at 1-800-872-9436 and request Data Acquisition or please email to das@omega.com
Answered by: Application Engineer JB
Date published: 2020-06-19

Hello We are a monitoring program development company. Can you send us the communication protocol of "uwtc-rec1"? If there is, I request protocol data.Thank you.

Asked by: snaghee
Thank you for your question. Please see link to our website for communication protocol. ftp://ftp.omega.com/public/DASGroup/products/UWTC/UWTC-REC2%20Command%20Reference.pdf
Answered by: Cheetah
Date published: 2021-02-22

Can this unit go down to -80 C if not which can?

Asked by: JamesA
Hello James, Thank you for considering Omega for your application needs. None of our wireless devices and electronics in general can withstand -80 deg c temps.
Answered by: ENGRPV
Date published: 2019-08-06
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_UWTC-REC1, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration