Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

7 m/s Closed Loop Wind Tunnel w/ 16.4"L x 8.9"W x 3.5"D Test Chamber

$39,698.40

Item# WT-3067

In stock

Lead Time (If not in stock): 10 weeks
7 m/s Closed Loop Wind Tunnel w/ 16.4"L x 8.9"W x 3.5"D Test Chamber WT-3067 WT-3067
  • Quick Access Panel
  • Sensor Ports (6)
  • Control Flow and Temperatures While Viewing Data and Monitoring Events
  • Very Low Turbulence Intensity

WT-3067 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Rate
Accuracy
Supply Power


The WT-3067 is a research-quality closed loop wind tunnel that provides a convenient, accurate system for thermally characterizing PCBs and individual components at controlled temperatures from ambient to 85°C (185ºF). The WT-3067 wind tunnel produces air flows up to 7 m/s (1378 ft/min). With customization, it can generate flows up to 50 m/s (10,000 ft/min) using orifice plates (available custom). The clear polycarbonate test section lets the user view the test specimen and allows for flow visualization. Unlike open loop wind tunnels, the WT-3067 recirculates internal air. This allows the system heater to rapidly warm the air to a specific temperature. The testing of boards and components in hot air is a requirement in some NEBS and other standards. The precise controls and temperature range of the WT-3067 wind tunnel allow its use for testing heat sink performance and for calibrating air and temperature sensors. The complete wind tunnel fits on most lab benches and is powered from standard AC outlets. It has a smaller footprint than traditional, closed loop wind tunnels or environmental test chambers. The WT-3067 is provided with a controller for controlling the flow and temperature in the wind tunnel. The controller comes with a graphical user interface to automate the wind tunnel operation. The WT-3067 test section can be accessed from the top door for mounting and repositioning of boards, components and sensors. Internal rail guides provide an easy mechanism to install test specimens of different sizes (e.g. PCB, heat sink). Instrument ports (6) are provided in the side walls of the test section for Wind tunnel controller (included). Shown smaller than actual size. Software screen shot placing temperature and velocity sensors such as thermocouples, pitot tubes and hot-wire anemometers. Sensors to measure the flow parameters are also available from Omega.

Specifications
Wind Tunnel: 143.6 L x 49.3 W x 67.7 cm H (56.5 x 19.4 x 26.6")
Test Section: 41.8 L x 22.5 W x 8.9 cm H (16.4 x 8.9 x 3.5")
Number of Sensor Ports: 6
Flow Range: 0 to 7 m/s (0 to 1200 ft/min)
Flow Uniformity: ±1%
Flow Accuracy: ±2%
Temperature Range: Up to 85°C (185°F)
Temperature Accuracy: ±1°C
Weight: 70.7 kg (156 lb)
Main AC Voltage: 220 Vac
Main AC Fuse: 20 Amps
Minimum Support Table Size: 115 L x 50 cm W (45.2 x 19.7")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Do you have any specification about the maximum sound loudness of the wind tunnel during the operation?

Asked by: ppppp
Thank you for your inquiry and the wind tunnel measured 76dB at full speed.
Answered by: Application Engineer JJC
Date published: 2023-10-27
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WT-3067, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
8 Velocity/Temperature Sensors and Software
$7,845.84
0 In Stock
8 Velocity/Temperature Sensors and Software
$12,050.28
0 In Stock
12 Velocity/Temperature Sensors and Software
$15,116.40
0 In Stock
32 Velocity/Temperature Sensors and Software
$31,041.66
0 In Stock
20 Velocity/Temperature Sensors and Software
$21,461.82
0 In Stock
Accessories
Velocity and temperature measurement system (4 sensors)
$5,378.46
0 In Stock

Related Categories

en-US
en
Save Configuration