PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-4 | $742.05 |
5-9 | $704.95 |
10-24 | $690.11 |
25-49 | $660.42 |
50-99 | $645.58 |
100+ | $630.74 |
Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
The Series MBLT Miniature Submersible Level Transmitter measures the height of liquid above the position in the tank referenced to atmospheric pressure. The transmitter consists of a piezoresistive sensing element, encased in a 0.63˝ (16 mm) diameter 316 SS housing.