Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Temperature Data Logger with LCD Display

$698.75

Item# OM-CP-TCTEMP2000

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $698.75
5-9 $663.81
10-24 $649.84
25-49 $621.89
50-99 $607.91
100+ $593.94

In stock

Lead Time (If not in stock): 8 weeks
Thermocouple Temperature Data Logger with LCD Display OM-CP-TCTEMP2000 OM-CP-TCTEMP2000
  • Large, Backlit LCD Display
  • Accepts Thermocouple Types J, K, T, E, R, S, B, N
  • Front Keypad with Lock Feature
  • High Speed Download

OM-CP-TCTEMP2000 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate


Description

The OM-CP-TCTEMP2000 is a battery powered thermocouple temperature data logger with an LCD display. This data logger has an internal temperature sensor and one external input for J, K, T, E, R, S, B, and N type thermocouples. The 8-button keypad and large LCD provide convenient access to current data and recorder setup. Additionally, memory and battery levels, external power status, and sampling and recording status are shown on the LCD.

Available on-screen data includes: statistics (min, max, average) recording status (start, stop and recording rate) display options (units, text size) and calibration information (date calibrated, date for recalibration). Statistics can be cleared at any time during logging. With 131,071 readings, the OM-CP-TCTEMP2000 has one of the largest memory capacities of any similar data recorder on the market. The non-volatile memory will retain recorded data, even if AC and battery power are lost. The OM-CP-TCTEMP2000 runs on a 9 V battery with a typical battery life of 1 year at a 1 min reading rate with the display off. With continuous LCD and no backlight usage, the average battery life is 30 days. For power savings, both the LCD and backlight have configurable auto-off options.

Those wanting to keep the LCD display and backlight continuously active need only to connect the unit to an AC power supply, keeping the 9 V battery connected as a back-up. NIST traceable calibration is available for users needing to meet regulatory requirements. Creating permanent records, performing data calculations, and the graphing of data is quick and easy: Simply connect the interface cable to an availableUSB or serial port and, with a few clicks of the mouse, data is downloaded and ready for review or export to Excel.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

How do you change TC Type?

Asked by: DTMM
Hi, thermocouple type can be changed during set up of the logger through the software. When you set up the logger to start recording you can change sampling rate, start/stop method and thermocouple type among other parameters. Interface cable and software package is sold separately. If you don't already have one you might consider buying one OM-CP-IFC200. Thank you for taking us into consideration for your application needs.
Answered by: Jane
Date published: 2019-06-20

How do you shut it off? The manual is not available

Asked by: Daniel Carbo
Thank you for your question. There is no shut off button. You can only stop logger from logging from the software. Please see link to download 2 manuals for the logger. https://www.omega.ca/en/pdf-manuals
Answered by: Application Engineer PV
Date published: 2022-09-28
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_OM-CP-TCTEMP2000, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration