Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OEM Style Pressure Transducers Stainless Steel Wetted Parts with Current Output

Item# PX482A_PX482AD

OEM Style Pressure Transducers Stainless Steel Wetted Parts with Current Output PX482A_PX482AD PX482A_PX482AD
  • Digitally Compensated for Low Total Accuracy and Interchangeability
  • Gage, Absolute, Vacuum, and Compound Ranges Available
  • Rugged Compact Design
  • RFI/EMI Protection


  • Excitation 11 to 30 Vdc
  • Accuracy Value 4 to 20 mAdc (2 wire)
  • Input Resistance 50 x (supply voltage -11) Ohms
  • Vibration 10 g
  • Shock 30 g
OMEGA’s PX482A Series transducers, designed for general industrial and commercial requirements, offer excellent performance in a wide range of applications. They are based on proven micro-machined silicon technology, providing high reliability, long-term stability, and low cost.
The PX482A is fully digitally compensated for the effects of pressure and temperature change. It is extremely accurate, less than 0.3% FS reference accuracy, and less than 1% FS over its compensated temperature range. Wetted parts are made of 316L stainless steel for a wide range of media compatibility.

SPECIFICATIONS
Excitation:
11 to 30 Vdc
Output: 4 to 20 mAdc (2 wire)
Max. Loop Resistance: 50 x (supply voltage -11) Ohms
Accuracy: 0.3% BFSL maximum (includes linearity, hysteresis, and repeatability)
Total Error Band: 1% FS (includes temperature effects within compensated temperature range)
Operating Temperature: -40 to 80°C (-40 to 176°F)
Compensated Temperature:-25 to 75°C (-13 to 167°F)
Process Temperature: -40 to 100°C (-40 to 212°F)
1 Year Stability: <0.25% FS
Proof Pressure: 2x FS
Burst Pressure: 3x FS
Wetted Parts: 316L stainless steel
Vibration: 10 g, 55 to 2000 Hz
Shock: 30 g
Process Connection: 1/8 NPT male
Electrical Connection: PX482A: 0.4 m (18') 24 AWG cable
PX482AD: DIN 43650 micro mini C connector, mating connector included
Weight: 142 g (5 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Spare mating connector for PX419 series
$36.92
76 In Stock
en-US
en
Save Configuration