Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

UW Series Wireless Thermocouple/RTD Transmitter in NB9 Head

Wireless Thermocouple and RTD Industrial Probe Assemblies

Item# UWTC-NB9-CASS-316U-12

0  In Stock
Wireless Thermocouple and RTD Industrial Probe Assemblies UWTC-NB9-CASS-316U-12 UWTC-NB9-CASS-316U-12
  • Available As Thermocouple or RTD Models
  • Free Software Converts Your PC Into a Multi-Channel Chart Recorder or Data Logger
  • Complete Industrial Assembly Includes: Probe, NB9 Head with Built-In Wireless Transmitter Board and Long Life Battery
  • Log data with Omega Enterprise Gateway(OEG)

UWTC-NB9-CASS-316U-12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Type
Sensor Connection
Measurement Type
Number of Channels
Form Factor
Range
Radio Frequency Compatibility


Omega's new Wireless Industrial Thermocouple and RTD Probe Assemblies feature a complete, ready to install, pre-wired sensor and wireless transmitter package. Each battery powered wireless unit will transmit measurement back to a host receiver up to 120 m (400') away. Each unit comes pre-programmed to operate as a Type J, K, T, E, R,S, B, N or C thermocouple or RTD. When activated the unit will transmit readings continuously at pre-set time intervals that has been programmed by the user during the initial setup and installation. Each unit measures and transmits: process temperature, ambient temperature, wireless link signal strength and battery condition to the host and is displayed on the PC screen in real time using the provided free software.

SPECIFICATIONS
Thermocouple (TC) Models
Available Types: J, K, T, E, R, S, B, C or N
Thermocouple Measurement Range:
J: -100 to 760°C (-148 to 1400°F)
K: -100 to 1260°C (-148 to 2300°F)
T: -200 to 400°C (-328 to 752°F)
E: -200 to 1000°C (-328 to 1832°F)
R: 260 to 1760°C (500 to 3200°F)
S: 260 to 1760°C (500 to 3200°F)
B: 870 to 1820°C (1598 to 3308°F)
C: 0 to 2315°C (32 to 4200°F)
N: -100 to 1260°C (-148 to 2300°F)
TC Measurement Accuracy:
Type J, K: ±0.5% of reading or ±1.0°C (1.8°F), whichever is greater
Type T, E, N: ±0.5% of reading or ±2.0°C (3.6°F), whichever is greater
Type R, S, B, C: ±0.5% of full scale
TC Measurement Resolution:
1°C/1°F: Type J, K, T, E, N,
0.5°C: Type R, S, B, C
Cold Junction Compensation (Automatic): -10 to 70°C (14 to 158°F)
Resistive Temperature Device (RTD) models
Available Types: 100 Ω (standard), 500 Ω , 1000 Ω (special order)
Battery Life (Typical): 3 years (1 sample/minute reading rate @ 25°C (77°F))

Note: Note: Because of transmission frequency regulations, these products may only be used in the United States and Canada.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

what is the Max Temp of the transmitter itself

Asked by: Bean
Thank you for your question. Ambient Operating Conditions: -10 to 70°C, 0-95% Relative Humidity (Non-condensing)
Answered by: Raptor
Date published: 2020-08-08

Is there a labview driver for the UWRTD-NB9-1PT304-14-12

Asked by: Jim Maguire
I am sorry we do not offer a Labview Driver for that unit.
Answered by: cwengineer3
Date published: 2020-01-11
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_UWTC-NB9-CASS-316U-12, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
UW Series Wireless Receivers
$520.28
0 In Stock
UW Series Wireless Receivers
$700.35
0 In Stock
UW Series Wireless Receivers
$700.35
0 In Stock
UW Series Wireless Receivers
$578.28
0 In Stock
UW Series Wireless Receivers
$578.28
0 In Stock
UW Series Wireless Receivers
$630.33
0 In Stock
Accessories
Replacement battery assembly for models UWRTD-NB9W
$101.22
0 In Stock
Spare programing cable
$20.84
0 In Stock
en-US
en
Save Configuration