Added to Your Shopping Cart
High Accuracy oil filled Wet/Dray and Wet/Wet Differential Pressure Transducers
Added to Your Shopping Cart
The PX3005 series are rangeable, with a backlit LCD display, ideal for monitoring pressures in process automation, hydraulic systems, pumps and tank level applications.
Added to Your Shopping Cart
The PX3005-DIFF differential series are rangeable, with a backlit LCD display, ideal for monitoring pressures in process automation, hydraulic, and tank level applications.
Added to Your Shopping Cart
The PX653 series are well suited for use in clean rooms, HVAC systems, and laboratory fume hoods. They have a 4-20 mA or 1-5 V output in ranges from ± 0.05 to ± 50 inH2O.
Added to Your Shopping Cart
The PX4200 series has titanium wetted parts for media compatibility and SOS construction is durable with excellent stability over a wide temperature range.
Added to Your Shopping Cart
MM Series custom transducers allow for over 1-million possible combinations of parameters such as pressure type, range, unit, material, output, accuracy, fitting, temperature compensation range, and electrical termination.
Added to Your Shopping Cart
PX633 series submersible transmitters are watertight, and temperature error compensation for high precision measurements in most underwater applications.
Added to Your Shopping Cart
The PX831 series is ATEX, UL, FM, and CSA approved for hazardous locations, particularly oil, gas, and alternative energy applications. Available in ranges from 5 to 7,500 psi
Added to Your Shopping Cart
The PC2780 is a high ±0.25 accuracy that makes it ideal for environmental, weather, laboratory, and test station monitoring and data logging.
Added to Your Shopping Cart
The PX91 series withstand temperatures up to 218°C(425°F) and are available in pressure ranges up to 200,000 psi. Designed for use in high temperature test chambers.
Added to Your Shopping Cart
The PX5500 series are stable to 0.1% of FSO over an 18-month period and have 10-year MTBF rate to withstand rigorous testing and demanding applications.
Added to Your Shopping Cart
The PX01 series have a high ±0.09% accuracy and rugged, hermetically sealed housing that makes them suitable for harsh industrial and hydraulic environments.
Added to Your Shopping Cart
The PXM309 metric series is versatile, with a selection of outputs and connections to fit most applications. Featuring high stability, low drift, and ±0.25 or ±0.5% accuracy.
Added to Your Shopping Cart
The PX165 series measures differential pressure in low and ultra low ranges, down to 0.25 inches of water. Their compact size is also ideal for board mounted applications.
Added to Your Shopping Cart
The PX51 series are heavy duty, all stainless steel pressure transducers for harsh environments and pressure ranges up to 30,000 psi.
Added to Your Shopping Cart
The PX509-IS series is FM approved, shock and vibration rated, with a ±0.08% accuracy, ideal for hazardous locations. Available in ranges from 10 inH2O to 5,000 psi.
Added to Your Shopping Cart
The PX02 series has an accessible shunt resistor for quick, convenient calibration checks along with a hermetically sealed double diaphragm for harsh environments.
Added to Your Shopping Cart
The PXM509-IS metric series is FM approved, shock and vibration rated, with a ±0.08% accuracy, ideal for hazardous locations. Available in ranges from 25 mbar to 350 bar.
Added to Your Shopping Cart
The PX654 series are well suited for use in clean rooms, HVAC systems, and laboratory fume hoods. They have a 4-20 mA or 1-5 V output in ranges from ± 0.05 to +± 100 inH2O.
Added to Your Shopping Cart