The PX274 series have a rugged, seamless, NEMA 4 enclosure and 6 field selectable ranges with a 4-20 mA output. Available in ranges from 0-0.1 to 0-30 in H2O.
The PXM509-IS metric series is FM approved, shock and vibration rated, with a ±0.08% accuracy, ideal for hazardous locations. Available in ranges from 25 mbar to 350 bar.
The 616W series are perfect for outdoor and dusty conditions with their NEMA 4X (IP66) rated enclosure as well as low pressure scenarios. They have full span accuracy of 0.25%.
The PX920 series has titanium wetted parts for media compatibility and SOS construction is durable with excellent stability over a wide temperature range.
The PX2310 series is suitable for energy management, process control, liquid level systems, etc. with 4 selectable outputs for ranges from 0-50 to 0-200 psi.
The MSX Pro has exceptional stability for use in critical building performance applications, it meets stringent industry standards with innovative global product design.
Current to Pressure Transducers convert a current input signal to a linearly proportional pneumatic output pressure. Includes built-in volume booster, low air consumption, and flexible zero and span adjustments.
The PX480 series are compact and rugged with vacuum, absolute, and gauge pressure, current and voltage outputs to integrate with a variety of industrial and OEM applications.
The PX180 series are compact and rugged with vacuum, absolute, and gauge pressure, current and voltage outputs to integrate with a variety of industrial and OEM applications.
The PX160 series measures differential, absolute, and gauge pressures with a voltage output. Their compact size is also ideal for board mounted applications.
Pressure Transducers are widely used in a variety of industrial, commercial, and laboratory applications and are an essential tool for measuring and monitoring pressure.
Omega Engineering offers a large selection of pressure transducers – ranging from compact, cost-effective OEM transducers to heavy-duty, high-accuracy transducers. From general purpose stainless-steel transducers to configurable, high accuracy models, to sanitary transducers, Omega Engineering has the right pressure transducer for a variety of needs. Our selection features transducers that are ideal for OEM applications, clean rooms, HVAC systems, food and beverage processing, submersible applications, and hazardous locations. Omega Engineering's pressure transducers are designed to meet the highest standards of quality and accuracy, and are backed by superior customer support.