Please add to cart to keep it or exit the configuration
Pressure Transducers

Differential Pressure Transmitters for OEM Applications
PX275
The PX275 series are OEM style on panel mount chassis with barbed fittings, with up to 6 field selectable ranges as low as 0.1 inH20 and a 4-20 mA output.
View Full Specifications
Diffused Semiconductor Pressure Transducers
PX6000
The PX6000 series is compact, lightweight, and well suited to testing for automotive, aerospace, engine, and engineering testing applications.
View Full Specifications
Pressure Transmitter, Industrial, Rangeable
PX5100
Pressure Transmitter, Industrial, Rangeable
View Full Specifications
Rangeable, Differential Pressure Transmitters with Display
PX5200
The PX5200 series are ideal for flow and tank level application due to being compact, with a bright LCD display for easy reading, and other programmable features.
View Full Specifications
Wet/Wet Differential Pressure Transducers for High Temperatures
PX81
The PX81 series is compact with a high operating temperature range of 325 °F/163 °C, ideal for chemical and industrial applications. Available in ranges from 0-5 to 0-500 psi.
View Full Specifications
Pressure Transducers with Premium Temperature Compensation
PX35
The PX35 series is temperature compensated with a hermetically sealed, stainless steel construction that is suitable for harsh environments with fluctuating temperatures.
View Full Specifications
Industrial, Intrinsically Safe Pressure Transmitters
PX880
The PX880 series is FM and CSA approved for hazardous industrial locations and ideal for use with corrosive media and in hazardous environments. Available from 15 to 3,000 psi.
View Full Specifications
Heavy Duty Flush Diaphragm Pressure Transmitters
PX43-I
The PX43-I series has a heavy duty, 1/2" NPT fitting with a stainless steel construction made to withstand harsh industrial applications.
View Full Specifications
Heavy Duty, MSHA Approved Pressure Transducers
PX41
The PX41-MSHA series is designed for mine safety applications with a rugged, sealed, stainless steel construction and versatile current or voltage outputs.
View Full Specifications
General Purpose Pressure Transmitters
PX305
The PX305 series are general purpose transmitters with a 4-20 output. Limited pressure ranges in stock.
View Full Specifications
Fully Flush Diaphragm Pressure Transducers
PX103
The PX103 series has a fully flush diaphragm without any threads, making it ideal for hard-to-measure fluids. Available in both amplified voltage and 4 to 20mA outputs.
View Full Specifications
High Temperature, Hermetically Sealed Pressure Transducers
PX32B1
The PX32B1 series withstand high temperatures from -40 to +168°C (-40 to +335°F) and have a rugged housing for harsh environments including hydraulic and off-road applications.
View Full Specifications
Compact, Low Pressure Transducers for Clean Gases
PX140
The PX140 series measures differential, absolute, and gauge pressures with a voltage output. Their compact size is also ideal for board mounted applications.
View Full Specifications
Nomad® Family, Transient Pressure Data Loggers
OM-CP-PRTRANS
This series captures transient events at a high sample rate when the events are erratically spread over a large period of time, triggered by programmed thresholds.
View Full Specifications
Wet/Wet Differential Pressure Transducers for High Line Pressure
PX80
The PX80 series can measure low differential pressures even at high line pressures, up to 5,000 psi with current, voltage, and ratiometric output options.
View Full Specifications
Subminiature Millivolt Output Type Pressure Transducer for Accurate Measurements...
PX610
Subminiature Millivolt Output Type Pressure Transducer for Accurate Measurements in Restricted Locations
View Full Specifications
Barometric Pressure Transducers with Terminal Strip
PX2780
The PC2780 is a high ±0.25 accuracy that makes it ideal for environmental, weather, laboratory, and test station monitoring and data logging.
View Full Specifications
Compact Pressure Transducers with High Sensitivity
PX906
The PX906 series is compact and has a stainless steel diaphragm for high media compatibility with a 3 mv/V output. Well suited to applications requiring high noise immunity.
View Full Specifications
Flush Diaphragm Pressure Transducers, See PX43
PX673
The PX673 series has a rugged, NEMA 4X housing and non-clogging design for hard-to-measure media in harsh environments. Available in ranges from 100 to 5,000 psi.
View Full Specifications
High Performance Pressure Transducer Long Term Reliability Aerospace Quality
PX5500-MV
High Performance Pressure Transducer Long Term Reliability Aerospace Quality
View Full SpecificationsPressure Transducers