Please add to cart to keep it or exit the configuration
Pressure Transducers

Sputtered Thin Film Pressure Transducers
PX1000-SERIES
The PX1000 series is noted for high accuracy and excellent long-term stability and reliability, manufactured in accordance with program quality requirements of MIL-Q-9858A.
View Full Specifications
Wireless Pressure Transmitters with 500' Range
PX921
The PX921 series are designed for safe operation by radio telemetry in tough industrial environments. Signal is wirelessly transmitted and then converted to 4-20 mA.
View Full Specifications
High Pressure, Flush Diaphragm Pressure Transmitters
PX44-I
The PX44-I series are hermetically sealed, with a 4 to 20 mA output, and made to measure high pressure ranges, up to 5,000 psi.
View Full Specifications
Metric, General Purpose, Intrinsically Safe Pressure Transmitters
PXM51-IS
The PXM51-IS metric series is FM approved with a sealed stainless steel case for harsh and hazardous environments. Available in ranges from 700 mbar to 400 bar.
View Full Specifications
Wet/Wet Differential Pressure Transmitters for Industrial Media
PX273
The PX273 series is ideal for monitoring and controlling differential pump pressure and other applications. Available in ranges from 0-20 to 0-500 psi.
View Full Specifications
Metric, High Accuracy, Intrinsically Safe Pressure Transmitters
PXM509-IS
The PXM509-IS metric series is FM approved, shock and vibration rated, with a ±0.08% accuracy, ideal for hazardous locations. Available in ranges from 25 mbar to 350 bar.
View Full Specifications
High Accuracy Pressure Transducers with Shunt Calibrator
PX931
The PX931 series has a high ±0.15% accuracy, along with a shunt calibrator for quick, convenient calibration checks. Available in many outputs and ranges.
View Full Specifications
Compact, Ultra Low Pressure Transducers for Clean Gases
PX160
The PX160 series measures differential, absolute, and gauge pressures with a voltage output. Their compact size is also ideal for board mounted applications.
View Full Specifications
DIN Rail Mountable, Differential Pressure Transmitters
PX663
The PX663 series features a compact, space saving DIN rail mountable design in low differential pressure ranges with onboard voltage regulations.
View Full Specifications
Compact, Intrinsically Safe Pressure Transducers
PX831
The PX831 series is FM and CSA approved. Its compact size and all-welded weatherproof design make it ideal for hazardous locations. Available in ranges from 15 to 5,000 psi.
View Full Specifications
Marine Pressure Transducers with Stainless Steel Construction
5SE
0.25% Accuracy Marine Pressure Transducers All Stainless Steel Construction
View Full Specifications
Duct Pressure Transmitters with Selectable Ranges & NEMA 4 Case
PX276
The PX276 is a duct pressure transducer and static, 8" pressure probe integrated as one unit with to 3 field selectable ranges with a 4-20 output in ranges 0-0.1 to 0-30 inH2O.
View Full Specifications
Submersible Pressure Transducers
PX78
PX78 series submersible transducers are watertight, suited to most underwater applications and have current and ratiometric output options.
View Full Specifications
Rangeable, Wet/Wet Differential High Pressure Transmitters
PX2310
The PX2310 series is suitable for energy management, process control, liquid level systems, etc. with 4 selectable outputs for ranges from 0-50 to 0-200 psi.
View Full Specifications
Low Pressure Transmitters for Industrial Media
PX271A
The PX271 series is ideal for monitoring and controlling pneumatic pressure and other applications.
View Full Specifications
Flush Diaphragm Pressure Transmitters
PX42
The PX42 series has a large, heavy duty, 1" flush diaphragm for plug-free measurement of difficult fluids.
View Full Specifications
Pressure Transmitters with Selectable Ranges & NEMA 4 Case
PX264
The PX264 series have a rugged, seamless, NEMA 4 enclosure and 3 field selectable ranges with a 4-20 mA output. Available in ranges from 0-100 to 0-500 psi.
View Full Specifications
Silicon-on-Sapphire Pressure Transmitters
PX920
The PX920 series has titanium wetted parts for media compatibility and SOS construction is durable with excellent stability over a wide temperature range.
View Full Specifications
Pressure Transducers with Selectable Ranges & NEMA 4 Case
PX265
The PX265 series have a rugged, seamless, NEMA 4 enclosure and 3 field selectable ranges with a 0-5 or 0-10 volt output. Available in ranges from 0-100 to 0-500 psi.
View Full SpecificationsPressure Transducers