text.skipToContent text.skipToNavigation

Contact us toll-free 1-888-826-6342.

PACE Modular Digital Pressure Controller

$2,269.00

Item# PACE5000

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,269.00
5-9 $2,155.55
10-24 $2,110.17
25-49 $2,019.41
50-99 $1,974.03
100+ $1,928.65

In stock


PACE Modular Digital Pressure Controller PACE5000 PACE5000
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Selection of Chassis and interchangeable control modules
  • Single, dual or auto range control module configurations
  • High speed pressure control
  • Up to 210 bar (3000 psi/21 MPa) gauge and absolute
  • Precision to 0.001% FS over calibrated temperature range
  • Accuracy 0.0016% Rdg (+0.0033% FS)
  • Long-term stability to 0.0025% FS per annum
  • Barometric reference option
  • Utilizes GE’s new unique range of piezo-resistive and TERPS pressure sensor technology
  • 28 selectable pressure units and 4 user defined units
  • Switch Test, Leak Test, Test Program, Burst Test, Analogue output and Volt Free Contact options
  • Aeronautical option
  • Negative gauge calibration included as standard
  • High resolution colour touch screen operation
  • Intuitive icon task driven menu structure

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Ranges
Accuracy Value
Pressure Type
Pressure Source & Pressure Reference
Style
Features


Product Specs

Description

PACE5000/PACE6000 employs full digital control to provide high control stability and high slew rate, while its digitally characterised pressure sensor offers the quality, stability, higher bandwidth and precision associated with this latest generation of piezo-resistive and TERPS pressure sensors.

The PACE5000/PACE6000 pneumatic modular pressure controller brings together the latest control and measurement Druck technology from Baker Hughes, a GE company to offer an elegant, fast, flexible and economical solution to pressure control for automated production, test and calibration.

The new PACE pneumatic modular pressure controller brings together the latest control and measurement technology from GE to offer an elegant, fast, flexible and economical solution to pressure control for automated production, test and calibration.

PACE employs full digital control to provide high control stability and high slew rate, while its digitally characterised pressure sensor offers the quality, stability, higher bandwidth and precision associated with this latest generation of piezo-resistive and TERPS devices.



PACE5000 Chassis
• Single channel pressure controller chassis
• Easy to use colour touch screen display
• Can be used with any interchangeable
PACE CM control module as a bench top or
rack mounted pressure controller
• Intuitive task driven menu with basic, preset
& divide as standard
• Switch test, leak test, burst test, test program,
analogue output and voltage free contacts available
as optional tasks
• Multi Language - any additional language to suit
specific requirements can easily be translated & downloaded
• RS232, IEEE connectivity, Ethernet and USB as standard

PACE6000 Chassis Additional features:
• Dual channel pressure controller chassis
• With two PACE CM control modules fitted the PACE6000
can be used in single, auto-ranging or simultaneous dual pressure control mode*
• Aeronautical option enabling full control in aeronautical units
• No module pressure range ratio limit

PACE5000/6000 Options

Switch Test

Switch Test automates the testing of pressure switch devices. Following the test, the pressure at which contacts open and close and the switch hysteresis is displayed. Switch Test Task can also be set to repeat several times to exercise a switch or capture switch toggle max, min and average values.

Leak Test
Leak Test applies a test pressure(s) to an external system connected to the instrument to determine the magnitude of pressure variations due to leaks. This application sets the test pressure and a dwell time to eliminate potential adiabatic effects at the test pressure and the leak test time period. On completion, the display shows the Start Pressure, End Pressure, Pressure Change and Leak Rate.

Test Program
The Test Program option provides a facility for creating, storing and executing numerous test procedures within the instrument itself. This is particularly useful for longer, more repetitive and laborious procedures requiring manual inputs for rapid prototyping, manufacturing and life cycle testing. Test Programs can also be transferred to a PC using a mass storage device for further editing, and copied back from the mass storage device to the instrument.

Burst Test Burst Test is an application for the PACE Series designed primarily for the testing of pressure rupture discs. The burst test option applies a controlled increase of pressure and accurately measures the exact point at which the device rupture or burst occurs.

Volt Free Contacts (VFC) Volt Free Contacts enable control of peripheral devices such as vacuum pumps, ovens, etc. Each VFC option has three independent volt-free NO/NC relay contacts. A number of conditions can be set within a PACE instrument to trigger a relay toggling its contacts.

Analogue Output The analogue output can be programmed via the setup menu screen to output a signal proportional to the instrument range selected. This allows the instrument to interface with PC or PLC I/O cards, remote displays, chart recorders or other data logging equipment.
Users can select outputs of 0 to 10 V, 0 to 5 V, -5 to 5 V and 0/4 to 20 mA. Precision with respect to host instrument measured pressure 0.05% FS over the host instrument operating temperature range, variable update rate to 80 readings per second. The option is programmable between minimum and FS pressure for proportional output against pressure.

Aeronautical Option (PACE6000 only, to be used with PACE CM2-A control modules)
Simultaneous control of calibrated airspeed and altitude (when used with two PACE CM2-A control modules) with a “go to ground” function.

Indication and control available in pure aeronautical units:

Altitude- feet or meters
Air Speed- knots or km/hour, mph
Mach- mach number
Rate of climb– feet or meters/minute, second

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

DOES OMEGA CALIBRATE THIS UNIT?

Asked by: AT57
Hello, thank you for contacting Omega Engineering, we cannot calibrate these units. You will have to contact GE/Druck for calibrating those units.
Answered by: SAE DVJ
Date published: 2021-02-01
  • y_2021, m_5, d_12, h_17CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.15
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PACE5000, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration