Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OEM Style Pressure Gauges

2.5" Dial, 0 to 600 psi, Gauge, Bottom mounting

$47.46

Item# PGC-25L-600

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $47.46
10-24 $45.09
25-49 $44.14
50-99 $42.24
100+ $41.29

In stock

Lead Time (If not in stock): 17 weeks
2.5" Dial, 0 to 600 psi, Gauge, Bottom mounting PGC-25L-600 PGC-25L-600
  • Economically Priced
  • Long Lasting Movement
  • Durable Construction
  • Stocked Ranges for Fast Delivery

PGC-25L-600 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Type
Pressure Range Units
Pressure Range Min
Pressure Range Max
Dial Size
Additional Features
Pressure Port Type
Pressure Port Size
Accuracy Value
Accuracy Class


  • Accuracy Value 3-2-3% (3% over first & last 10% of range
  • Maximum Ambient Temperature 66°C (150°F)
  • Measurement Type Pressure
The OMEGA™ Spring Suspended Movement represents the new look of the future. Wearing parts have been reduced to a minimum. The entire movement is now suspended between two springs, the Bourdon tube above and the link below. For the user, this means greater resistance to mechanical shock and vibration. This increased resistance to the effects of rough usage contributes to longer gauge life.

The high reliability of the OMEGA™ commercial gauge line is chiefly attributable to the unique OMEGA™ spring-suspended movement. The entire movement is suspended between 2 springs, the Bourdon tube above and the link below. Wearing parts have been reduced to a minimum. Movement parts are ultrasonically cleaned and lubricated with silicone oil to ensure long cycle life. The OMEGA™ spring suspended movement is largely resistant to shock, pulsation, and vibration. The result is longer gauge life. The numerous applications for OMEGA™ commercial gauges include installation on pumps, portable compressors, industrial machinery, hydraulic and pneumatic systems, instrumentation, and pressurized vessels.

SPECIFICATIONS
Temperature: 66°C (150°F) max
Case: Painted Steel
Window: Polycarbonate Plastic
Bourdon Tube: Bronze
Connection: Brass ¼ NPT
Ranges: Vacuum thru 600 psi
Accuracy: 3-2-3% (3% over first & last 10% of range, 2% over remainder).

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration