Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Liquid Filled and Leakproof Pressure Gauges

2.5" Dial, 0 to 1,000 psi, Gauge, Liquid filled, Rear Connection

$126.56

Item# PGF-25B-1000

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $126.56
10-24 $120.23
25-49 $117.70
50-99 $112.64
100+ $110.11

In stock

Lead Time (If not in stock): 17 weeks
2.5" Dial, 0 to 1,000 psi, Gauge, Liquid filled, Rear Connection PGF-25B-1000 PGF-25B-1000
  • Easy To Read 2½ inch Dial
  • Superior Performance With Vibration, Pulsation, Shock
  • Leakproof O-Ring Seal
  • Lower and Back Mounts

PGF-25B-1000 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Type
Pressure Range Units
Pressure Range Max
Additional Features
Pressure Range Min
Pressure Port Type
Pressure Port Size
Accuracy Value
Accuracy Class
Dial Size


  • Accuracy Value ±3-2-3%
  • Maximum Ambient Temperature 66°C (150°F)
  • Measurement Type Pressure
  • Wetted Materials Brass/Bronze
SPECIFICATIONS
Case: Stainless Steel
Wetted Parts: Brass/Bronze
Window: Polycarbonate with o-ring seal
Fill Fluid: Glycerine
Temperature: 66°C (150°F)
Fitting: ¼ NPT Brass
Accuracy: 3-2-3% (3% first 1/3 of scale, 2% middle 1/3 of scale, 3% last 1/3 of scale)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is this gauge usable to test liquid pressure and air pressure equally?

Asked by: Smartin
Thanks for your question? This part has brass or bronze parts. The gauge can work with air or liquid that wouldn't effect these materials. Hope this was helpful?
Answered by: application engineer je
Date published: 2019-07-03
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PGF-25B-1000, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration