text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Stainless Steel, Dual Scale, Bar and Psi Pressure Gauges

100mm Dial, 0 to 11 bar, Gauge, Rear Connection, Dual scale

$178.01

Item# PGM-100B-160PSI/11BAR

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $178.01
5-9 $169.11
10-24 $165.55
25-49 $158.43
50-99 $154.87
100+ $151.31

In stock

Lead Time (If not in stock): 14 weeks
100mm Dial, 0 to 11 bar, Gauge, Rear Connection, Dual scale PGM-100B-160PSI/11BAR PGM-100B-160PSI/11BAR
  • Dual Scales in PSI and BAR Standard
  • 63 mm (2½") and 100 mm (4") Dial Sizes
  • Back or Lower Mount Fittings
  • All Stainless Steel Construction
  • Liquid Fillable in the Field
  • IP65 Protection

PGM-100B-160PSI/11BAR Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Type
Pressure Range Min
Pressure Range Max
Pressure Port Size
Accuracy Value
Dial Size
Additional Features
Pressure Range Units
Pressure Port Type
Accuracy Class


  • Accuracy Value 63 mm ±1.6% of span (Grade B)
  • Maximum Ambient Temperature 60°C 140°F)
  • Measurement Type Pressure
  • Pressure Units PSI
  • Wetted Materials 316 Stainless Steel
OMEGA’s PGM series gauges are suitable for corrosive environments in chemical, petro-chemical, refining, power, marine and food and pharmaceutical processing applications. The PGM series comes in a 63 mm (2½') or 100 mm (4') case, features all stainless steel construction and is environmentally protected to IP65.

The PGM series can also be liquid filled in the field. Liquid filled pressure gauges provide users with a number of advantages in certain applications. They are ideally suited for uses on equipment where excessive vibration and pulsation are encountered such as pumps, compressors and machine tools etc. The liquid fill minimizes the effect of these severe environments, protects the gauge internals and provides continuous lubrication in the mechanism, all adding up to extended service life. Liquid filling provides greater protection of the gauge internals from corrosive atmospheres. Gauges can be filled with a variety of fluids including glycerin, mineral oil and silicone oil.

SPECIFICATIONS
Accuracy: 63 mm ±1.6% of span (Grade B), 100 mm ±1% of span (Grade 1A)
Working Pressure: 75% of full scale
Over Range Protection: 130% of full scale
Ambient Temp. Range: -40 to 60°C (-40 to 140°F)
Process Temp. Range: -20 to 80°C (-4 to 176°F)
Degree of Protection: IP65
Element: 316 stainless steel
Window: 63 mm: polycarbonate, 100 mm: laminated safety glass
Dial: White Aluminum with black lettering
Pointer: Aluminum alloy, black painted
Case and Bezel Ring: 304 stainless steel
Movement: 304 stainless steel
Pressure Connection: 316 stainless steel, ¼ MNPT on 63 mm, ½ MNPT on 100 mm
Blowout Protection: 63 mm top mounted rubber disc, 100 mm back mounted rubber disc

Examples of pricing for popular models is referenced in the 'To Order' box.
loading all models
loading all reviews
Rated 5 out of 5 by from Great Function and reliablity I use this gauge on a portable air manifold system. Holds up well to travel and is reliable.
Date published: 2016-06-20
Rated 5 out of 5 by from research I'm happy with the product and quality. Pressure meter works well.
Date published: 2017-02-28
Rated 2 out of 5 by from Not the quality I was expecting. The guage bounces around even with the correct oil added.
Date published: 2016-05-11
Rated 3 out of 5 by from 2 1/2" PGM Vacuum Gauge Gauge delivered on time. On arrival our calibration staff checked the gauge and found that it couldn't be zeroed. Contacted customer service and was told the gauge could not be returned because it had been used. Understood that it was a cheaper gauge could not be calibrated. Was hoping that accuracy could be verified but it failed.
Date published: 2017-08-24
  • y_2022, m_8, d_14, h_20
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.32
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_PGM-100B-160PSI-11BAR, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 16ms
  • REVIEWS, PRODUCT
loading all QA

How do you calibrate zero? My gauge came in and it as well below zero.

Asked by: tech11165
The zero offset may caused buy an imbalance between the internal pressure inside the gauge and the outside pressure. You can try "burping" the gauge by momentarily removing the rubber plug on the top of the gauge. There is no mechanical adjustment procedure for these gauges
Answered by: Applications Engineer JK
Date published: 2020-07-15

Hi, I have 12 of these gauges and would like to fill them with oil. Do you have oil that we can buy to fill them with? How much would I need to complete this job?

Asked by: Jeff84
We do not sell the fill oils for the gauges. You can use glycerin, silicone oil or mineral oil to fill them. All should be fairly easy to locate. You should leave a small air space of approximately a 1/4 inch from the top of gauge when you fill them
Answered by: Applications Engineer JK
Date published: 2020-08-26
  • y_2022, m_8, d_14, h_20CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.32
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PGM-100B-160PSI-11BAR, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration