Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

U-Clamp Panel Mount Pressure Gauges

2.5" Dial, 0 to 15 psi, Gauge,

$78.61

Item# PGP-25B-15

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $78.61
10-24 $74.68
25-49 $73.11
50-99 $69.96
100+ $68.39

In stock

Lead Time (If not in stock): 17 weeks
2.5" Dial, 0 to 15 psi, Gauge, PGP-25B-15 PGP-25B-15
  • Durable and Accurate Design
  • U-Clamp Mount
  • 2 1 /2 Inch Dials
  • For Use in a Wide Variety of Applications

PGP-25B-15 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Type
Pressure Range Units
Pressure Range Min
Pressure Range Max
Pressure Port Type
Pressure Port Size
Accuracy Value
Accuracy Class
Dial Size


  • Accuracy Value 3-2-3% 3% first 10%
  • Maximum Ambient Temperature 66°C (150°F)
  • Measurement Type Pressure
OMEGA™ Panel Gauges utilize a U-clamp mounting design. The attractive black painted steel case gauges are designed for use on instrument panels, air conditioning equipment, air and gas dryers, machine tools, air compressors, pressure test stands, and a wide variety of other panel gauge applications. The movement in the panel gauges is the unique OMEGA Spring Suspended Movement. The entire movement is suspended between two springs, with the Bourdon tube above and the link below. Wearing parts have been reduced to a minimum.
Movement parts are ultrasonically cleaned and lubricated with silicone oil to ensure long cycle life. The OMEGA™ spring-suspended movement is resistant to shock, pulsation, and vibration, thus contributing to longer gauge life.

OMEGA™ panel gauges, with U-clamp mounting system, are durable and feature long-term life and stability. The attractive black steel-case gauges are designed for use in numerous panel gauge applications.

SPECIFICATIONS
Case: Painted Steel
Window: Polycarbonate Plastic
Bourdon Tube: Bronze
Connection: Back Fitting: 1/4 NPT Brass
Dial Size: 2-1/2 in
Mounting: 'U' Bracket
Ranges: Vacuum thru 400 psi
Accuracy: 3-2-3%; 3% first 10%, 2% middle 80%, 3 last 10%
Temperature: 66°C (150°F) max
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration