text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Corrosion, Weather, and Dust Resistant Pressure Gauges

2.5" Dial, 0 to 2,000 psi, Gauge, Rear Connection, Silicone Oil Fill

$205.31

Item# PGS-25B-2000-F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $205.31
10-24 $195.04
25-49 $190.94
50-99 $182.73
100+ $178.62

In stock

Lead Time (If not in stock): 3 weeks
2.5" Dial, 0 to 2,000 psi, Gauge, Rear Connection, Silicone Oil Fill PGS-25B-2000-F PGS-25B-2000-F
  • 2½" and 3½" Dials
  • Stem and Panel Mount Styles
  • Weather Resistant Stainless Steel Case
  • 316SS Wetted Parts
  • 1% FS Accuracy

PGS-25B-2000-F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Type
Pressure Range Units
Pressure Range Min
Pressure Range Max
Accuracy Class
Dial Size
Additional Features
Pressure Port Type
Pressure Port Size
Accuracy Value


  • Accuracy Value 1% full scale
  • Maximum Ambient Temperature 66°C (150°F)
  • Measurement Type Pressure
  • Wetted Materials 316 Stainless Steel
To combat hostile environments, this general service gauge is corrosion, weather, and dust resistant. Mounting versatility, excellent readability, and sustained accuracy make this stainless steel design a gauge leader. It can be stem, surface, or flush mounted.

Sustained accuracy and excellent readability are especially important to users of the OMEGA™ general service gauge line. Meeting the requirements of many industrial applications, general service gauges can be used on steam boilers or other pressurized vessels; on pumps and compressors; on many types of industrial machinery; in the chemical, petrochemical, and allied process industries; in power plants; and in pulp and paper mills.

The pressure gauge actuation system in the OMEGA general service gauge line is the standard 316 SS Bourdon tube system, which is engineered to precise tolerances for repeatability and consistent response to pressure fluctuations.

SPECIFICATIONS
Max. Operating Temp.: 66°C (150°F)
Case: Polished Stainless Steel
Window: Polycarbonate Plastic with Neoprene Sealing Gasket
Bourdon Tube: 316 Stainless Steel
Connection: Back or lower, ¼ NPT, 316SS
Dial Size: 2½ or 3½ in
Mounting: Stem, Flange or 'U' Bracket
Accuracy: 1% full scale

Examples of pricing for popular models is referenced in the 'To Order' box.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Are these gauges NIST traceable?

Asked by: Miles
The basic PGS Series gauge in not NIST traceable. If you add a "-NIST" to the end of the part number a NIST certification will be provided. Cost is an additional $200.00 to the base price
Answered by: Applications Engineer JK
Date published: 2021-07-07
  • y_2023, m_3, d_30, h_21CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.35
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PGS-25B-2000-F, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 60ms
  • QUESTIONS, PRODUCT
General Service Gauges, Type S
$48.20
3 In Stock
Accessories
Flange mounting kit for 21/2" service gauges
$34.44
0 In Stock
U bracket mounting kit for 31/2" service gauges
$21.79
0 In Stock
U bracket mounting kit for 21/2" service gauges
$21.79
3 In Stock
en-US
en
Save Configuration