Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Large, High Accuracy Pressure Gauges with Adjustable Dial

6" Dial, -15 to 60 psi, Compound Gauge, Rear Connection

$897.04

Item# PGT-60B-30V/15

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $897.04
10-24 $852.19
25-49 $834.25
50-99 $798.37
100+ $780.42

In stock

Lead Time (If not in stock): 6 weeks
6" Dial, -15 to 60 psi, Compound Gauge, Rear Connection PGT-60B-30V/15 PGT-60B-30V/15
  • 0.25% FS Accuracy
  • Monel Wetted Parts
  • Stem and Panel Mount
  • Mirrored Scale

PGT-60B-30V/15 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Type
Pressure Range Units
Pressure Range Min
Pressure Range Max
Dial Size
Additional Features
Pressure Port Type
Pressure Port Size
Accuracy Value
Accuracy Class


  • Accuracy Value 0.25% FS
  • Maximum Ambient Temperature 66°C (150°F)
  • Measurement Type Pressure
OMEGA™ Test Gauges are highly accurate gauges designed for use in instrument shops, plants of all types, and laboratories throughout industry. Performance, reliability, and precision measurement are coupled with consistent accuracy in meeting the demanding service needs of various test gauge applications, such as use as a master reference gauge, in test stand measurements, for production inspection, and for verifying the accuracy of general service gauges. The dial has a stainless steel mirror ring for pointer reflection to prevent parallax error. This mirror surface reflects the pointer in any position and allows the gauge to be read with great accuracy. The lightweight, friction adjustable balanced pointer with knife edge tip assures easy reading to the smallest subdivision. The accented dial graduations have a true width equivalent to 0.25% tolerance for quick and accurate gauge checking.

SPECIFICATIONS
Case: Solid Aluminum with Epoxy-coated Black Finish
Window: Glass
Movement: Stainless Steel
Bourdon Tube: Monel
Connection: Monel
Fitting: ½ MNPT
Dial: Externally adjustable, aluminum, white background, black graduations and polished mirror band
Mounting:
   Stem: Lower Connection
   Panel or Stem: Back Connection
Accuracy: 0.25% FS
Ring:
   Lower Connection Model: Threaded Aluminum
   Back Connection Model: Mounting Flange with Hinged Cover Ring Secured by Knurled Screw
Safety Features: Solid Front with Pressure Relief Back
Media Temperature: 66°C (150°F); models will withstand continuous temperature up to 177°C (350°F), but there will be discoloration of case and dial face)
Temperature Compensation: 0.005% FS/°F

Examples of pricing for popular models is referenced in the 'To Order' box.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration