Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Digital Pressure Gauge with Output, NEMA 4X Case

0 to 100 psi, Gauge Pressure, Battery Powered

$521.45

Item# DPG1100B-100G

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $521.45
10-24 $495.38
25-49 $484.95
50-99 $464.09
100+ $453.66

In stock

Lead Time (If not in stock): 6 weeks
0 to 100 psi, Gauge Pressure, Battery Powered DPG1100B-100G DPG1100B-100G
  • NEMA-4X Enclosure
  • ±0.25% Test Gauge Accuracy
  • 316 Stainless Steel Wetted Parts
  • Easy-to-Read 3½ Digit LCD Display

DPG1100B-100G Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Min
Pressure Range Max
Pressure Range
Pressure Type
Pressure Port Type
Power Source
Electrical Output
Output Signal
Additional Features
Pressure Range Units
Pressure Port Size
Accuracy value
Accuracy Class
Number of Digits
Warning WARNING: This product can expose you to Nickel, a chemical known to the State of California to cause Cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.


  • Burst Pressure 4x rated pressure
  • Accuracy Value +/-0.25% FS +1 least significant digit (includes linearity
  • Display Digit Height 13 mm
  • Maximum Ambient Temperature 85°C (185°F)
  • Maximum Compensation Temperature 70°C (158°F)
  • Maximum Storage Temperature 95°C (203°F)
  • Measurement Type Pressure
  • Minimum Compensation Temperature 0°C (32°F)
  • Minimum Storage Temperature -55°C (-67°F)
  • Sample Rate 3 readings per second
  • Wetted Materials 316 Stainless Steel

The DPG1100 series is a versatile industrial pressure/vacuum gauge in a NEMA-4X housing suitable for indoor or outdoor use. All DPG1100 models feature a large (1/2'/13 mm H) LCD digital display with optional backlighting available. A 1/4 -18 NPT 316 stainless steel fitting is standard for the pressure connection. Media compatibility includes any liquids or gases compatible with 316 stainless steel. The DPG1100 features a wide operating temperature range of -20 to 85°C (-4 to 185°F). Many different standard pressure/vacuum ranges (in a choice of engineering units) with both gauge and absolute references are available. The DPG1100 series also features ±0.25% accuracy, 2X overpressure and 4X burst specifications.

The DPG1100 is also available with an extruded aluminum enclosure. Please see the DPG1000 for complete details, or contact our Pressure department for more information.

The DPG1000 is also available with ±0.10% Accuracy. Please see the DPG1001 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Power: (2) AA batteries included, provide up to 2500 hr life typical, LOBAT indication
Auto Shutoff: 5 minutes
Display Type/Size: LCD, 1/2' (13 mm) digit height
Sample Rate: 3 readings per second
Controls & Location: Display zero/span, non-interactive, ±15% range; front-accessible, multiturn potentiometers
Accuracy: ±0.25% FS +1 least significant digit (includes linearity, hysteresis, repeatability)
Storage Temperature: -55 to 95°C (-67 to 203°F)
Operating Temperature: -20 to 85°C -4 to 185°F
Compensated Temperature: 0 to 70°C (32 to 158°F)
Temperature Stability: 1% FS (2% for 5 psi or less) typical for offset and span from 0 to 70°C (32 to 158°F)
Weight: 9 oz (255 g) (approx.)
Case: NEMA-4X rated
Pressure Port: 1/4 -18 NPT male
Wetted Parts: 316 stainless steel
Proof Pressure: 2x rated pressure
Burst Pressure: 4x rated pressure

For pressure scales other than psi please consult Pressure Engineering Department for availability and pricing.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does the 0 to 60 psi range give you at least 1 decimal place of resolution on the readout? Looking for model DPG1100ADBL-60G.

Asked by: DanL
Thanks for connecting with Omega. Yes, there will be one decimal place of resolution on the 0 to 60 psi range and any other ranges below 100psi. Please contact our Tech Support if you have any further questions.
Answered by: Jane
Date published: 2021-01-29

Is this gauge ROHS compliant?

Asked by: Some_Say
Thank you for your inquiry, this unit is not ROHS compliant
Answered by: rkent
Date published: 2022-02-15

Does this gauge come with a calibration certificate?

Asked by: Will Lava
The DPG1100 variant (Nema-4X) doesn't no normally come with a NIST certification. The DPG1001 high accuracy (no Nema -4X)is supplied with a NIST cert.
Answered by: JKengineer
Date published: 2021-01-29
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_DPG1100B-100G, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration