text.skipToContent text.skipToNavigation

0 to 300 psi, Gauge , ±0.05% Accuracy

$1,212.00

Item# DPG4000-300

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,212.00
5-9 $1,151.40
10-24 $1,127.16
25-49 $1,078.68
50-99 $1,054.44
100+ $1,030.20

In stock

Lead Time ( If not in Stock): 10 weeks

0 to 300 psi, Gauge , ±0.05% Accuracy DPG4000-300 DPG4000-300
0 to 300 psi, Gauge , 0.05% Accuracy is rated 4.0 out of 5 by 2.
  • y_2020, m_10, d_25, h_16
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_DPG4000-300, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • Being replaced by the new DPG210 series
  • RS232 Digital Communications Standard
  • Data Logging for up to 8500 Data Pointswith Optional Software
  • Very High Accuracy: ±0.05% FS
  • Calibration Certificate Included
  • Temperature Compensated: 0 to 50ºC
  • Displays in 18 Standard or Custom Engineering Units
  • Displays Ambient Temperature at the Touch of a Button in ºC or ºF
  • Large, Backlit, 5-Digit Display with 16.5 mm (0.65") High Digits and 20-Segment Bar Graph
  • Rugged Stainless Steel Case Meets NEMA 4 (IP65) Rating
  • Min/Max Recall
  • Adjustable Tare Zeros Large System Offsets
  • Protective Rubber Boot Included on Battery Models

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Pressure Port Type
Pressure Port Size
Power Source
Accuracy Value
Accuracy Class
Number of Digits
Output Signal
Additional Features


Product Specs

The DPG4000 series has been replaced by the DPG210 series . The new DPG210 series has premium features, the same high accuracy, and a lower price point. Many ranges are in stock, available for immediate shipment.

The DPG4000 takes the concept of a test gauge to a new level. It combines the accuracy of digital technology with the simplicity of an analog gauge, delivering performance, ease of use, and a feature set unmatched in the pressure measurement world. Setup of the DPG4000 is fast and straightforward, involving a menu driven display with minimal text and intuitive functions. The gauge is simple enough to be used anywhere in the world, without the need for multilingual displays.

It also incorporates a built in data logging function which when combined with the DPG4000-SW software allows it to function as a high performance pressure data logger. The unit can store up to 8500 data points which can then be downloaded and stored in a variety of formats including ASCII text, comma delimited text, and Micorsoft Excel Spreadsheet using the software. The software can also be used to configure a wide range of settings including logging interval, number of data points per run, capture mode and type of data.

SPECIFICATIONS (GAUGE)
(0 to 50ºC Unless Otherwise Noted)

Accuracy: ±0.05% FS positive pressure, ±0.25% FS vacuum/500 psi and below
Temperature Compensation: 0 to 50ºC (32 to 122ºF) to rated accuracy
Standard Engineering Units: psi, bar, kg/cm2, inH2O (4ºC, 20ºC or 60ºF), ftH2O (4ºC, 20ºC or 60ºF), cmH2O (4ºC and 20ºC), mH2O (4ºC and 20ºC), kPa, mbar, inHg, mmHg, torr
Media Compatibility: Liquids and gases compatible with 316 SS
Operating Temperature: -10 to 55ºC (14 to 131ºF)
Storage Temperature: -20 to 70ºC (-4 to 158ºF)
Dimensions: 111.1 H x 127 W x 38.1 mm D (4.375 x 5 x 1.50')
Input Port: 1/4 MNPT lower mount
Display: 5 digits, 16.5 mm (0.65') high
Window: Rugged Polycarbonate
Bar Graph: 0 to 100% in 20 segments
Power: 3 'AA' alkaline batteries (included); 24 Vdc power optional
Battery Life: 1500 hr without backlight (2000 hr at slow sample rate)
Low-Battery Indicator: Icon displayed near the end of battery life. Remaining battery life can also be displayed on bar graph.
(SOFTWARE AND DATA LOGGING)

Data Points: 8500 max (pressure only)
Reading intervals: 1, 2, 5, 10, 30 sec, 1, 2, 5, 10, 30 min, 1 hr
Data Format: Text, CSV or Excel format files
Logging Modes: Continuous, Trip High, Trip Low, Trip Range
Requirements: Microsoft Windows 2000 (SP4), XP (SP2) or Vista. Exporting data to excel files requires Microsoft Excel Version 2002 or later

Rated 5 out of 5 by from Superior Quality Great quality gauge with loads of features. The technical support was great and helped me find the perfect gauge for my testing setup. Would highly recommend this product to anyone.
Date published: 2017-07-25
Rated 3 out of 5 by from Weak link - aluminum fitting We have 3-4 of the gauges. They are good gauges, but there is one flaw that cannot be overlooked. There is a weak aluminum fitting that connects that gauge to the process. On a couple of gauges, this fitting has cracked on us while installing, rendering the gauge useless. Recently, we had this fitting break during a 2,000 psi pressure test. We have declared this gauge unfit for use in our organization. Omega should reconsider this design.
Date published: 2018-05-11
  • y_2020, m_10, d_25, h_16
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_DPG4000-300, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Absolute Pressure Models with Internal Wireless Transmitter Accessories
Pressure snubber for liquid and light oils (30-225 SSU)
$14.42
297 In Stock
Accessories
Data logging software with RS232 cable and RS232 to USB converter
$709.80
3 In Stock
Protective rubber boot for battery powered models (included with new units)
$40.56
6 In Stock
Panel Mount Flange for DPG4000's with back fittings only
$22.31
9 In Stock
RS232 cable with miniature plug
$46.65
36 In Stock
Pressure snubber for air, steam and gasses
$14.42
96 In Stock
Pressure snubber for oil 225 to 500 SSU (10 to 50 SAE)
$14.42
69 In Stock
  • CE Icon CE

en-US
en
Save Configuration