Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy, Digital Pressure Gauge with Output & NEMA 4X Case

0 to 1 psi, Vacuum, Wireless Transmitter

Item# DPG409-001V-W

0 to 1 psi, Vacuum, Wireless Transmitter DPG409-001V-W DPG409-001V-W
  • NEW RANGES! Sealed Gage, Compound Gage, Vacuum and, Barometric Ranges
  • 5-Point NIST Traceable Calibration Included
  • High 0.08% Accuracy on most Ranges
  • Selectable 4 to 20 mA, 0 to 5V or 0 to 10V Analog Output

DPG409-001V-W Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Units
Pressure Range Min
Pressure Range Max
Pressure Range
Pressure Type
Additional Features
Pressure Port Type
Pressure Port Size
Power Source
Accuracy value
Accuracy Class
Number of Digits
Electrical Output
Output Signal


  • Accuracy Value 0.08% typical
  • Display Digit Height 25 mm
  • Maximum Ambient Temperature 66°C (150°F)
  • Maximum Amp Rating 0.1
  • Maximum Storage Temperature 82°C (180°F)
  • Measurement Type Pressure
  • Measurement Units PSIG
  • Minimum Storage Temperature -40°C (-40°F)
  • Number of Display Digits 4
  • Repeatability ±0.08% BSL (compound gauge calibrated in positive direction only)
  • Pressure Units psi
  • Sample Rate User programmable from 1 sample/2 min to 1 sample/2 sec
  • Wetted Materials 316L stainless steel
Omega’s DPG409 Series incorporates a rugged 316 Stainless Steel enclosure that is designed specifically for wash-down, sanitary, and marine applications. The large backlit LCD display features 1' high digits that make reading at distances up to 10.7 m (35') easy. DPG models are available with integral standard or sanitary pressure sensors that incorporate highly-stable silicon wafer technology which is micro-machined to precision tolerances and then has strain gages molecularly embedded. Standard features include: internal battery or external DC power supply operation, analog output, and user programmable alarms. The wireless transmitter option allows for remote monitoring, chart recording and data logging. A variety of user-configurable options and settings include: update rate, dampening, units, backlight, and auto-off.
Free Software for Set-up and Configuration via USB connection as well as Charting/Logging Software and drivers for wireless data.

To Order the optional Wireless Transmitter add suffix '-W', add $100 to price.

NOTE: Models with wireless option are approved for use in the U.S., Canada and Europe only

SPECIFICATIONS
CE Compliant:
Meets EN61326-1: 2006 for industrial locations with analog output cables less than 30 m (98')
Accuracy (Combined Linearity, Hysteresis and Repeatability):
±0.08% BSL (compound gauge calibrated in positive direction only)
Temperature:
    Storage: -40 to 82°C (-40 to 180°F)
    Operating: -18 to 66°C (0 to 150°F)
Thermal Effects (Over Operating Range):
Zero Balance:
    Ranges >5 psi: ±0.3% span
    Ranges =5 psi: ±0.5% span
Span Setting:     Ranges >5 psi: ±0.3% span
    Ranges =5 psi: ±0.5% span
Minimum Resistance Between Transducer Body and Any Wire: 100MO @ 50 Vdc
Pressure Cycles: 1 million minimum
Long Term Stability (1-yr): ±0.1% FS typical
Analog Output: User selectable 0 to 5 Vdc, 0 to 10 Vdc or 4 to 20 mA (external 24 Vdc power supply required for all analog output types)
Note: Compound gauge ranges have a unidirectional analog output equal to their full span; i.e. -15 to +15 psi = 0 to 10 Vdc.
Set jumper to select current or voltage Software selection of 0 to 5 Vdc, 0 to 10 Vdc, or 4 to 20 mA
Analog Output
    Cable: 2.7 m (8.9')
    Accuracy: 0.08% typical
Overpressure: Gauge and sealed gauge
10 inH2O: 10 times span
1 psi: 6 times span
2.5 to 1000 psi: 4 times span
1500 to 5000 psi: 7250 psi max
Absolute/Barometric Ranges
    5 psia: 6 times span
    15 to 1000 psia: 4 times span
    1500 to 5000 psi range: to 7250 psia
Containment Pressure: Gauge pressure
    10 inH2O to 5 psi: To 1000 psi
    15 to 1000 psi: To 3000 psi
    1500 to 5000 psi: To 10,000 psi
Absolute/Barometric Pressure: 5 to 1000 psi: to 6000 psia
Display: 4-digit LCD with user selectable backlighting, (9999 count) 25 mm (1') character height
Computer Interface: USB connection for set-up, cable included
Sample/Display Range: User selectable from 0.38 to 30 sec. (preset to 1/sec)
Power: Two 1.5 V alkaline (C cell) included.
Battery Life (Typical): Up to 9 months
Enclosure:
    Material: 316 stainless steel and ABS center gasket
    Finish: Brushed 316 stainless steel
    Environmental Rating: Weatherproof, NEMA 4X (IP65)
Sensor Wetted Parts: 316L stainless steel
Pressure Connection: ¼ -18 NPT male
Connection Location: Lower
Dimensions:
    Display: 115 H x 89 W x 74 mm D (4.5 x 3.5 x 2.9')
    Sensor: 72 to 89 mm L (2.8 x 3.5') below display
Weight: 900 g (2 lb) Typical depending upon configuration
Front Panel Functions
Backlight: Manually turns backlight on/off
Min/Max: Recalls min/max values
Zero/Clear: Zeros display or clears min/max
Software Settings (via USB)
Update Rate: 4 options, 10, 5, 2, 1 times per second
Units: psi, inHg, inH2O, bar, mbar, hPa units; must be specified at time of order
Lock: Allows the lock-out of front panel functions
Alarms: User selectable “High” and “Low” alarm limits (open collector)
Backlight: On/off, 10 sec, 30 sec, 1 min, 5 min
Wireless Transmitter (Optional): Channel number, transmission rate, alarms, sensor offset, chart recording, data logging
Calibrate: Zero and Span
Overrange Indication: “_ _ _ _”
Wireless Option Specifications
Transmit Sample Rate: User programmable from 1 sample/2 min to 1 sample/2 sec
Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz
RF Output: 10 dBm (10 mW)
Range of RF Link:
    Outdoors (Line of Sight): Up to 120 m (400')
    Indoors/Urban: Up to 40 m (130')
Included Software: Requires Windows® 7 (32 bit); XP or Vista
Data Transmission to Host: Pressure reading, ambient temperature reading, RF transmit strength and battery level
loading all models
loading all reviews
Rated 3 out of 5 by from Good pressure gauge/transmitter. Could be improved I bought several of these a year or two ago. They work well, are easy to see, and the face can be rotated 15 degrees or so in either direction to make viewing easier. Set up is very easy. However, there is room for several improvements: 1.) Add a jack or plug for an optional power supply. I bought a cheap 24 VDC plug in transformer and hard wired it to the gauge. Had to add a second M12 seal to accommodate the wires. 2.) For the absolute pressure versions (used in vacuum service), add optional units of 'torr' or 'mmHg'. 3.) Add a clip or holder for the magnetic dongle thing, or just use tactile or light buttons instead. The magnet hanging down sometimes gets in the way.
Date published: 2018-01-25
Rated 1 out of 5 by from Problems We bought 3 DPG409 5.0KG-W. These are the wireless version. Our company has had nothing but problems. From the new batteries not working, to lapses in data capturing on a 4 hour test, one will randomly turn off. We have never had all three working at the same time I have sent units back twice and each time I received no updates and had to drag it back from customer service. I was excited to upgrade our facility and make it safer with no cords in walking paths. I not happy so far.
Date published: 2018-03-30
Rated 4 out of 5 by from Decent for wireless transmission This is a decent product for a ~300 ft range. Pros and cons: - Easy setup, clearly see screen, 4-20ma option, antenna included, free software and recording. - No good for heavy/constant rain (extra cover needed), $250 calibration, not compatible with newer receivers.
Date published: 2020-10-05
  • y_2024, m_4, d_23, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_DPG409-001V-W, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Does the 0.08% accuracy apply for both the 0-1 and 0-5 psi gauge type sensors and is this full scale accuracy?

Asked by: loganj
Yes, It applies to both 0 to 1 PSI & 0 to 5 PSI ranges. It is full scale accuracy.
Answered by: Applicatrions Engineer JK
Date published: 2021-01-28

What is the difference between DPG409-100A and DPG409-100AZ0001?

Asked by: Whiteclaw
The only difference between the DPG409-100A and DPG409-100AZ0001 appears to be a stainless steel tag was affixed to the DPG409-100AZ0001 per the customer's request. No information on what was indicated on this tag is available
Answered by: Applicatrions Engineer JK
Date published: 2023-02-06

What is the operating Relative Humidity Range for the DPG409-100G Pressure Gauge?

Asked by: zxcv
If you are humidity of the environment the DPG409 has NEMA-4X rating. 100% humidity would be fine. It would even take a moderate water spray on the unit.
Answered by: Applicatrions Engineer JK
Date published: 2021-03-01

Can the DPG409 gauges be turned on and off without taking the cover off and using the internal on/off switch?

Asked by: Test Engineer FG
Thank you for your inquiry, the only shut off for this sensor is located under the cover.
Answered by: rkent
Date published: 2022-09-08
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_DPG409-001V-W, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
Absolute Pressure Models with Internal Wireless Transmitter Accessories
Pressure snubber for oil, 225 to 500 SSU
$21.33
0 In Stock
Accessories
Replacement battery, C cell 3.6V lithium.
$47.15
7 In Stock
Pressure snubber for air, steam and gasses
$21.33
9 In Stock
Pressure Snubber for water and light oil 20 to 225 SSU
$21.08
0 In Stock
en-US
en
Save Configuration