Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Advanced Digital Pressure Gauge

0 to 3 psi, Gauge, with Backlight

$606.00

Item# DPG5600B-03G

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $606.00
10-24 $575.70
25-49 $563.58
50-99 $539.34
100+ $527.22

In stock

Lead Time (If not in stock): 6 weeks
0 to 3 psi, Gauge, with Backlight DPG5600B-03G DPG5600B-03G
  • Now with Selectable Engineering Units
  • Capture Minimum and Maximum Readings
  • Zero with One-Touch
  • 316 Stainless Steel Wetted Parts

DPG5600B-03G Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Units
Pressure Range Min
Pressure Range Max
Pressure Range
Pressure Type
Pressure Port Type
Pressure Port Size
Power Source
Accuracy value
Accuracy Class
Number of Digits
Additional Features
Warning WARNING: This product can expose you to Nickel, a chemical known to the State of California to cause Cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.


  • Operating Temperature -20 to 85°C (-4 to 185°F)
  • Over Pressure 2x sensor pressure range except: 3000 psig range = 5000 psi max 5000 psig range = 7500 psig max. (out-of-range display @ 110% to 125% FS)"
  • Storage Temperature -40 to 95°C ('-40 to 203°F)
  • Weight 255 g (9 oz)
  • Accuracy ±0.25%FS +1 least significant digit (linearity, hysteresis and repeatability combined)
  • Auto Shutoff 5 minutes standard. Specify '-NS' option at time of order if On/Off button is prefered. (No additional charge for '-NS' option.)"
  • Battery Life approximately 2000 hours (low battery indication on display when batteries must be replaced)
  • Burst Pressure  4x sensor pressure rating, or 10,000 psi whichever is less
  • Calibration Internal controls, noninteractive zero, span, and linearity, ±10% range
  • Compensated Temperature 0 to 70°C (32 to 158°F)
  • Display Update Rate 3 readings per second nominal update rate
  • Display 4 digit, LCD, 10.16 mm (0.4') digit height.
  • Material Extruded aluminum case, light grey epoxy powder coated, black ABS/polycarbonate bezel, front and rear gaskets, black/gold label.
  • Media Compatibility  316SS wetted parts
  • Optional Units Units such as Kpa, Bar, mBar, inH2O, mmHg, ftH2O, torr, kg/cm2 etc are available on special order. Please consult the Omega Pressure Engineering Department for availability and pricing
  • Power 2 'AA' alkaline batteries (included)
  • Pressure/Vacuum Connection  ¼ NPT male
  • Pressure/Vacuum Reference Gage (psig), or absolute (psia)
  • Shipping Weight  454 g (1 lb)
  • Size 89 W x 76 H x 51 mm D (3.5 x 3.0 x 2.0') Not including the pressure fitting. Add approximately 19 mm (0.75') to the Height for the pressure fitting
  • Temperature Stability ±0.5% of span (typical) ±1% of span (maximum) from 0 to 82°C (32 to 180°F)
  • Burst Pressure 4x sensor pressure rating
  • Accuracy Value ±0.25%FS +1 least significant digit (linearity
  • Display Digit Height 10.16 mm
  • Maximum Ambient Temperature 85°C (185°F)
  • Maximum Compensation Temperature 70°C (158°F)
  • Maximum Storage Temperature 95°C (203°F)
  • Measurement Type Pressure
  • Minimum Compensation Temperature 0°C (32°F)
  • Minimum Storage Temperature -40°C (-40°F)
  • Number of Display Digits 4
  • Pressure Units Units such as Kpa
  • Sample Rate 3 readings per second nominal update rate
  • Wetted Materials 316 Stainless Steel

The DPG5500 series have an aluminum case, and several user-configurable settings, min/max readings, zero function, and selectable units. They have a ±0.25% accuracy.

The DPG5500 is powered by 2 replaceable 'AA' alkaline batteries that can operate the gauge for 2000 hours or 150 to 1500 hours depending on backlight usage. All DPG5500 models include the 5 minute auto-shutoff circuitry standard to conserve battery life. A low battery indicator will be displayed when the batteries must be replaced. The gauge can be factory set for on/off operation by specifying the '-NS' option at time of order.

loading all models
loading all reviews
Rated 5 out of 5 by from Solved my problems Easy to use. I am getting precise readings. No complains
Date published: 2017-02-17
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DPG5600B-03G, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration