High Efficiency Air Filter and Regulator - Discontinued
High Efficiency Air Filter-Regulator
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $149.68 |
5-9 | $142.20 |
10-24 | $139.20 |
25-49 | $133.22 |
50-99 | $130.22 |
100+ | $127.23 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- High Efficiency Filtration to 0.01 µm
- Removes Oil, Water and Particles from Compressed Air
- Excellent Flow and Regulation Characteristics
- ¼ PTF Inlet/Outlet Ports
- Maximum Outlet Pressure 7 bar (100 psig)
- Transparent Polycarbonate Bowl with Manual Drain
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Drain Type
Element Material
Flow Rate
Fluid Type
Particle Removal Size
Product Specs
The HEFR series has been discontinued. Please contact our Flow Engineering department for a viable replacement.
The HEFR Series high efficiency air filter-regulator will remove liquid and solid contaminants down to 0.01µm. These air filter/pressure regulators are designed for in-line use as a single regulating filtering source for compressed air. They include ¼" PTF inlet and outlet threads, a transparent bowl, relieving diaphragm, and a gauge. Two adjustable pressure range models are available, 0.3 to 7 bar (5 to 100 psig) and 0.1 to 0.7 bar (1 to 10 psig). They are suitable for a wide range of pneumatic tools and components and an excellent point of use filter/regulator. These units come with a wall mounting bracket or can be panel mounted with a 30 mm (1.19") diameter mounting hole.
SPECIFICATIONS
Dimensions: 214 H x 97.8 W x 73.2 mm D (8.41 x 3.85 x 2.88")
Fluid: Compressed air
Maximum Inlet Pressure: 10 bar (150 psig)
Maximum Outlet Pressure: 7 bar (100 psig)
Operating Temperature: -34 to 50°C (-30 to 125°F)
Note: Air supply must be dry enough to avoid ice formation at temperatures below 2°C (35°F)
Maximum Flow: 178 l/min (6.3 scfm)
Filtration: Water, oil and particulate to 0.01 µm
Ports: ¼ PTF inlet/outlet, 1/8 FPT gauge, 1/8 MPT drain
Bowl Size: 31 ml (1 fluid oz) MATERIALS
Body: Zinc
Bonnet: Acetal
Bowl: Polycarbonate Brass/Nitrile
Filters: Synthetic fiber and polyurethane, sintered polypropylene
Elastomers: Neoprene and Nitrile, comes with wall bracket and gauge
The HEFR Series high efficiency air filter-regulator will remove liquid and solid contaminants down to 0.01µm. These air filter/pressure regulators are designed for in-line use as a single regulating filtering source for compressed air. They include ¼" PTF inlet and outlet threads, a transparent bowl, relieving diaphragm, and a gauge. Two adjustable pressure range models are available, 0.3 to 7 bar (5 to 100 psig) and 0.1 to 0.7 bar (1 to 10 psig). They are suitable for a wide range of pneumatic tools and components and an excellent point of use filter/regulator. These units come with a wall mounting bracket or can be panel mounted with a 30 mm (1.19") diameter mounting hole.
SPECIFICATIONS
Dimensions: 214 H x 97.8 W x 73.2 mm D (8.41 x 3.85 x 2.88")
Fluid: Compressed air
Maximum Inlet Pressure: 10 bar (150 psig)
Maximum Outlet Pressure: 7 bar (100 psig)
Operating Temperature: -34 to 50°C (-30 to 125°F)
Note: Air supply must be dry enough to avoid ice formation at temperatures below 2°C (35°F)
Maximum Flow: 178 l/min (6.3 scfm)
Filtration: Water, oil and particulate to 0.01 µm
Ports: ¼ PTF inlet/outlet, 1/8 FPT gauge, 1/8 MPT drain
Bowl Size: 31 ml (1 fluid oz) MATERIALS
Body: Zinc
Bonnet: Acetal
Bowl: Polycarbonate Brass/Nitrile
Filters: Synthetic fiber and polyurethane, sintered polypropylene
Elastomers: Neoprene and Nitrile, comes with wall bracket and gauge