Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Multitube Quick Couplings

SPECIALTY QUICK COUPLINGS Multitube Quick Couplings

$5.66

Item# FT-TFF-01

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $5.66
5-9 $5.38
10-24 $5.26
25-49 $5.04
50-99 $4.92
100+ $4.81

In stock

Lead Time (If not in stock): 13 weeks
SPECIALTY QUICK COUPLINGS Multitube Quick Couplings FT-TFF-01 FT-TFF-01
  • Fast Hook-Up: 1 to 10 lines in seconds, even 1/16" lines
  • Versatile: Ideal for panel mounting or in-line connections
  • Long Life: Replaceable inserts and seals cut costs
  • Dependable: For vacuum or pressure

FT-TFF-01 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Type
Tubing Diameter # 1
Material
Features
Shape
Connection Style
Thread Type
Connection Size
Tubing Diameter # 2


The multitube quick coupling is the most reliable, easy-operating multiple tube connection available for plastic tubing. Pneumatic control system designers appreciate the multitube advantages and features. The rugged thermoplastic design utilizes the toughness of engineering plastics and provides economy and other popular user requested features.

Ordering Information:
Each coupling body includes ten inserts in one tube size. Purchase inserts of different sizes for replacements of original tube fittings or to mix tube sizes in the coupling. Coupling body does not include optional tubing shroud or panel mount adaptor. Specify separately depending on coupling configuration i.e.panel mount coupling requires 1 tubing shroud, 1 panel mount adapter. Tube-to-tube coupling assemblies require 2 tubing shrouds. Note: Connectors supplied with one size tube fitting unless otherwise specified.

Download PDF below for complete product specifications.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration