text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

OMEGALOK Adaptors, Fittings & Bushings

OMEGALOK™ Adaptors, Fittings & Bushings

$31.89

Item# MTA3-3/8-3/8-BR

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $31.89
10-49 $30.30
50-99 $28.70
100-999 $27.11
1000-4999 $25.51
5000+ $23.92

In stock

Lead Time (If not in stock): 4 weeks
OMEGALOK™ Adaptors, Fittings & Bushings MTA3-3/8-3/8-BR MTA3-3/8-3/8-BR
  • Standard Dimension Adaptors and Reducing Bushings
  • Ferrule Design for Positive Pressure Seal
  • Convert NPT Thread to BSPP or BSPT Thread or Vice Versa
  • Rugged Designs
  • Available in Stainless- Steel, Brass, or Carbon Steel

MTA3-3/8-3/8-BR Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Type
Shape
Connection Style
Thread Type
Connection Size
Tubing Diameter # 1
Material
Features
Tubing Diameter # 2


Standard Dimension Adaptors and Reducing Bushings
  • Rugged Design
  • Available in Stainless Steel, Brass, or Carbon Steel
  • Reduce Down to 1⁄8 NPT
  • Adapt Up to 1 NPT

  • Compression Fittings
  • Ferrule Design for Positive Pressure Seal
  • Heavy Duty Construction in Stainless Steel or Brass
  • For Protection Tube Diameters 1⁄16" up to 1⁄2“
  • Metric Models are available for Metric Probes and Protection Tubes

  • Convert Imperial and Metric Threads
  • Convert NPT Thread to BSPP Thread
  • Convert NPT Thread to BSPT Thread
  • Convert BSPP Thread to NPT Thread
  • Convert BSPT Thread to NPT Thread
  • Brass or Stainless Steel Models
  • Compression Fittings for Metric Diameters
  • Compression Fittings with Metric Threads
  • loading all models
    loading all reviews
    Rated 5 out of 5 by from Purchasing coordinator Perfect fit, I would definitely purchase this product again.
    Date published: 2022-02-10
    Rated 5 out of 5 by from Fitting for Harsh Conditions These fittings have stood up to some pretty harsh environment conditions and lasted well.
    Date published: 2021-02-08
    • y_2022, m_8, d_12, h_20
    • bvseo_bulk, prod_bvrr, vn_bulk_3.0.32
    • cp_1, bvpage1
    • co_hasreviews, tv_0, tr_2
    • loc_en_US, sid_MTA3-3-8-3-8-BR, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
    • clientName_omega
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getReviews, 10ms
    • REVIEWS, PRODUCT
    loading all QA

    What is the operational and burst pressure rating of the BRLK-18-14, 1/8 x 1/4 compression fitting, PCJOB02818, 1806, Zone L, Brass?

    Asked by: Bryan01
    No data available. It is dependent on the probe used in application.
    Answered by: Application Engineer JB
    Date published: 2021-12-17

    Is the OmegaLok adapter Item# SSLK-14-14, 1/4" all the way through or is there a stop?

    Asked by: SGotchy
    Thank you for your inquiry. This compression fitting is designed to accept a 1/4" diameter probe with no stop and opening is all the way through for probe insertion into a process.
    Answered by: Application Engineer JB
    Date published: 2021-07-23
    • y_2022, m_8, d_12, h_20CST
    • bvseo_bulk, prod_bvqa, vn_bulk_3.0.32
    • cp_1, bvpage1
    • co_hasquestionsanswers, tq_2
    • loc_en_US, sid_MTA3-3-8-3-8-BR, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
    • clientName_omega
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getContent, 55ms
    • QUESTIONS, PRODUCT
    en-US
    en
    Save Configuration