text.skipToContent text.skipToNavigation
Alert: Omega USA offices and shipping warehouses will be closed for the Thanksgiving holiday 11/26/2020 and 11/27/2020.

COOLING ELEMENT

$218.88

Item# PG-CT2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $218.88
5-9 $207.94
10-24 $203.56
25-49 $194.80
50-99 $190.43
100+ $186.05

In stock


COOLING ELEMENT PG-CT2 PG-CT2
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Made from 316L SS to Withstand Most Process Media
  • 400°C (750°F) Maximum Temperature at 3500 psi 240 bar
  • 5000 psi Maximum Pressure at 38°C (100°F)
  • 0.4 kg (15 oz) Weight

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Temperature
Connection Type
Connection Size
Wetted Parts
Max Pressure


Product Specs

Extreme process temperatures reduce the accuracy, life and the overall reliability of a pressure transmitter or gauge. The OMEGA cooling element is made from cast 316L stainless for maximum corrosion resistance and compatibility with process media When used with a pressure transducer or bourdon tube gauge, in still air cooling element is able to reduce a 260°C (400°F) liquid process temperature down to 38°C (100°F) at the active portion of the sensing element.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration