Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Air Pressure Regulator

0 to 120 psig

$97.57

Item# PRG98A-120

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-24 $97.57
25-49 $92.69
50-99 $90.74
100-199 $86.84
200+ $84.89

In stock

Lead Time (If not in stock): 4 weeks
0 to 120 psig PRG98A-120 PRG98A-120
  • Miniature Precision Air Regulator
  • High Resolution Adjustment of Set Pressure
  • Highly Accurate Air Pressure Regulation in a Small Package
  • Compact and Lightweight

PRG98A-120 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Maximum Inlet Pressure
Pressure Port Size
Pressure Port Type
Media Type
Features
Warning WARNING: This product can expose you to 1,3 - Butadiene, a chemical known to the State of California to cause Cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.


Our old series PRG98 has been replaced by new upgraded PRG98A series (Please see all model section for available PRG98 series products)
OMEGA’s PRG98A miniature air pressure regulator provides the highest level of regulation accuracy and repeatability available in a compact lightweight housing. It is ideal for applications that require precise pressure control and substantial flow capacity under variable operating conditions and limited space.

SPECIFICATIONS
Maximum Supply Pressure: 10 bar (150 psi)
Supply Pressure Effect: 0.5 psi for 100 psi change
Flow Capacity: 10 SCFM @ 100 psi inlet
Exhaust Capacity: 7 SCFM
Sensitivity: 0.25 inH2O
Repeatability: 0.3% of span
Air Consumption: 6 SCFH maximum at 150 psi supply
Temperature Limits: -18 to 71°C (0 to 160°F)
Mounting: Pipe, panel, through body or optional bracket
Dimensions: 35.1 W x 35.1 D x 98.5 mm H (1.38 x 1.38 x 3.88')
Weight: 0.16 kg (0.35 lbs)
Port sizes(In/Out/Gauge): 1/16-27 NPT
Materials:
    Body: Diecast aluminum alloy, chromate and epoxy paint
    Elastomers: Nitrile
    Trim: Zinc plated steel
    Additional Materials: Brass, aluminum, stainless steel, zinc plated steel
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can the 10-32 pressure monitor ports on the side be used for air flow if we cap the other 4 1/16 NPT holes? Our application needs smaller fittings.

Asked by: houssic
No you cannot. The pressure monitor ports are not oriented correctly to allow for correct airflow.
Answered by: Applicatrions Engineer JK
Date published: 2021-03-23
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PRG98A-120, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration