Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Vibration Resistant Switches for Class I Hazardous Locations

200 to 700 psi, fixed deadband

$558.83

Item# PSW12T-ES

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-24 $558.83
25-49 $530.89
50-99 $519.71
100-199 $497.36
200+ $486.18

In stock

Lead Time (If not in stock): 6 weeks
200 to 700 psi, fixed deadband PSW12T-ES PSW12T-ES
  • Compact Stainless Steel Construction
  • Belleville Technology for Long Life, Vibration Resistance and Stability
  • Easy Field Setting and Adjustment
  • SPDT Sealed Switches

PSW12T-ES Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Switch Type
Pressure Range
Deadband Range
Features
Pressure Type
Pressure Port Size
Pressure Port Type
Deadband


  • Connection Gender Female
  • Enclosure Rating 300 stainless steel NEMA-4X
  • Maximum Ambient Temperature 80 {C} (176 {F})
  • Maximum Rating 5
  • Maximum Storage Temperature 95 {C}
  • Minimum Ambient Temperature -50 {C} (-28 {F})
  • Minimum Storage Temperature -50 {C} (-28 {F})
  • Pressure Type Compact
  • Pressure Units PSIG
  • repeatability ±1% of adjustable range
  • Shock Setpoint repeats after 75 g
  • Vibration Setpoint repeats after 15 g
OMEGA'S PSW12 offers reliability, repeatability and durability in a compact design. This switch is rack mountable and has an accessible adjustment when installed. Snap-Action Belleville spring design contributes to a long stable life and vibration resistance. An optional mounting bracket provides easy retrofit, and an optional cover lock adds security. Ranges are from 8 to 6000 psi (0.6 to 414 bar).

SPECIFICATIONS
Approval: UL listed, cUL certified; Class I, Groups ABCD; Class II, Groups EFG: Class III
Storage Temperature: -50°C to 95°C (-58°F to 203°F)
Process Temperature: Stainless Steel Diaphragm: -17 to 160°C (0 to 320°F) Polyimide Diaphragm: -28 to 93°C (-20 to 200°F)
Ambient Temperature: -50 to 80°C (-58 to 176°F). Setpoint typically shifts less than 1% of range for a 28°C (50°F) ambient temperature change.
Shock: Setpoint repeats after 75 g, 10 ms duration
Vibration: Setpoint repeats after 15 g, 10-2000 Hz
Enclosure: 300 series stainless steel
Setpoint Repeatability: ±1% of adjustable range
Switch Output: One or two SPDT, factory sealed leadwires.
Mechanical contact life: 10 million cycles.
Electrical Ratings: 5 amps @ 250 Vac, 5 amp resistive and 3 amps inductive @ 28 Vdc. Silver contacts
Enclosure: 300 stainless steel; NEMA-4X, -7, -9 and IP66
Weight: Approximately 0.34 kg (12 oz)
Electrical Connection: 1/2 NPT (male) with 1.8 m (72') lead wires.
Pressure Connection: 1/4 NPT (Female), 316 SS
loading all models
loading all reviews
Rated 1 out of 5 by from These keep leaking This is the 4th one I have had leak on me. Is there a way to replace o-rings to stop the leaks
Date published: 2017-01-29
  • y_2024, m_4, d_23, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PSW12T-ES, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration