text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Highly Configurable, High Accuracy, Custom Pressure Transducers

0 to 0.361 psi, <0.1% Accuracy, Current, 4 to 20 mA 1/4", NPT Male, Mini DIN 43650 C, -10 to 93 °C (0 to 200 °F)

$1,112.00

Item# MMV10WC1P3C6T2A2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,112.00
5-9 $1,056.40
10-24 $1,034.16
25-49 $989.68
50-99 $967.44
100+ $945.20

In stock

Lead Time (If not in stock): 5 Days
0 to 0.361 psi, <0.1% Accuracy, Current, 4 to 20 mA 1/4", NPT Male, Mini DIN 43650 C, -10 to 93 °C (0 to 200 °F) MMV10WC1P3C6T2A2 MMV10WC1P3C6T2A2
  • High Accuracy, Up to ±0.05%
  • Customer Selectable Features
  • Over 1,000,000 Feature Combinations
  • Premium Temperature Performance
  • 5-Point NIST Traceable Calibration
  • Excellent Long Term Stability
  • Gauge, Absolute, Barometric, Vacuum, Compound and Differential Pressures
  • Advanced Data Logging/Digital Communication (USB/RS485) Functions Available

MMV10WC1P3C6T2A2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Pressure Range
Pressure Type
Accuracy Class
Accuracy Value(compensated range)
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range
Additional Features


Build/Order/Ship OMEGA’S MM Series Custom Pressure Transducers to meet your pressure sensing requirements

As a lead pressure transducer manufacturer, Omega has developed a new interactive configuration tool that provides a fast and simple way to build custom transducer suitable for application. MM Series custom transducers allow for over 1-million possible combinations of parameters such as pressure type, range, unit, material, output, accuracy, fitting, temperature compensation range, and electrical termination. At the end of the process, the Configurator will provide a part number, price and delivery time for the transducer.

OMEGA’s micro-machined piezoresistive pressure transducers have a proven record in high performance commercial, automotive, test and measurement and aerospace applications. The piezoresistive process uses strain gages molecularly embedded into a highly stable silicon wafer. The silicon wafer is diced into individual die which each contain a full strain gage bridge. The die is mounted in a sealed chamber protected from the environment by glass to metal seals and a pressure sensitive stainless steel diaphragm. A small volume of silicone oil transfers the pressure from the diaphragm to the strain bridge. The construction provides a very rugged transducer with exceptional accuracy, stability and thermal effects.

Some of the most Popular Applications of Pressure Transducers include: Measuring inlet, outlet, or system pressure in engine test setup Measuring pressure drops in a line for preventive maintenance Measuring fluid height or level in tanks Measuring a water pipe leak or gas leak and monitoring gas pressure Maintaining pressure in food and beverage lines Sanitary pressure measurement in the bio or pharmaceutical industry.


Pressure type

(A) Absolute
(G) Gage(SG) Sealed Gage
(CG) Compound Gage
(B) Barometric
(V) Vacuum
(DWU) Differential WW Uni-Directional
(DWB) Differential WW Bi-Directional
(DDU) Differential WD Uni-Directional
(DDB) Differential WD Bi-Directional

Pressure Range

(10W) 10 inH2O
(001) 1 psi
(2.5) 2.5 psi
(005) 5 psi
(015) 15 psi
(030) 30 psi
(050) 50 psi
(100) 100 psi
(150) 150 psi
(250) 250 psi
(500) 500 psi
(600) 600 psi
(750) 750 psi
(1.0K) 1000 psi
(1.5K) 1500 psi
(2.5K) 2500 psi
(3.5K) 3500 psi
(5.0K) 5000 psi
(16) 16-32 inHG ABS
(26) 26-32 inHG ABS
(32) 0-32 inHG ABS

Output

(V) 3mv/V
(V5) 0-5 Vdc
(V1) 10mv/V
(V10) 0-10 Vdc
(C1) 4-20mA
(BIV) ±3mv/V
(BIV1) ±10mv/V
(BIV10) ±0-10 Vdc
(BIC1) 4-20mA (12mA set at zero)
(USBH) USBH (High Speed)
(R4V) RS485 (Voltage)
(R4I) RS485 (Current)

Pressure Unit

(P) PSI
(B) Bar
(H) hPa (mbar)
(K) kPa (W) inH2O (4˚C)
(M) inHg (0˚C)
(T) TORR (mm-Hg)
(F) ft-H2O (4˚C)

Accuracy

(1) 0.03%
(2) 0.05%
(3) 0.08%
(4) 0.20%
(5) 0.40%

Process Fitting

(A) 1/8-27 MNPT
(B) 1/8-27 FNPT
(C) 1/4-18 MNPT
(D) 1/4-18 FNPT
(J) 7/16-20 UNF-M
(K) 7/16-20 UNF-F
(L) 9/16UNF-M
(M) 9/16UNF-F
(MA) G 1/8B-M
(MB) G 1/8B-F
(MC) G 1/4B-M
(MD) G 1/4B-F
(ME) M12X1.5M
(MF) M12X1.5F

Electrical Connection

(0) Cable (ONLY OPTION FOR USBH)
(1) Bendix
(2) Conduit
(3) 6 PIN GMS
(5) M12 (ONLY OPTION FOR RS485)
(6) Mini-DIN
(8) GW Cable
(9) GW Conduit Cable

Temperature Compensation

(T1) 40-140˚F (4 -60˚C)
(T2) 0-200˚F (-18-93˚C)
(T3) 20-140˚F (-7-60˚C)
(T4) -40-220˚F (-40-105˚C)
(T5) 20-200˚F (-6-93˚C)
(T6) 25-185˚F (-4 TO 85˚C)
(T7) 15-220˚F (-9.4 TO 104˚C)
(T8) -40-185˚F (-40-85˚C)
(T9) 0-185˚F (-18-85˚C)

Thermal Accuracy

(A1) ±1.0% Z ±0.7% S
(A2) ±0.8% Z ±0.6% S
(A3) ±0.5% Z ±0.5% S
(A4) ±0.3% Z ±0.3% S
(A7) ±0.9% Z ±0.5% S
(A8) ±0.8% Z ±0.3% S
(A10) ±1.0% Z ±1.0% S

Options

(P) Potentiometers
(S) Shunt Cal
(CE) CE Mark
(MB) Mounting Bracket - Barometric only

Example Model Number:MM A  100  V5  P  1  J  1  T4  A4  S  


loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can you supply the procedure for testing and verifying the output of the transducer, using the ZERO and SPAN adjustments? We had a NEW unit show zero output after adjusting these...

Asked by: JKIZER
Thank you for your inquiry, we do not offer a procedure for verification using the zero &amp; span adjustments. The zero &amp; span adjustments are used for fine tuning once the unit is installed in your system.
Answered by: rkent
Date published: 2021-12-30

Hello, I configured PN MMA015V10P1C1T4A4, 15 PSIA pressure transducer, 0-10VDC output. Please confirm the voltage outputs at 0 PSIA and at 15 PSIA. Thank you

Asked by: Rafo
Thank you for your inquiry, during the final calibration and verification of our sensors we do not use the zero and span adjustments.
Answered by: rkent
Date published: 2021-12-30
  • y_2022, m_8, d_14, h_20CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.32
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_MMV10WC1P3C6T2A2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration