Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Cable Assemblies for Pressure Transducers and Load Cells

Item# CA-4PC20-2-010-2SX2

Cable Assemblies for Pressure Transducers and Load Cells CA-4PC20-2-010-2SX2 CA-4PC20-2-010-2SX2
4-Conductor 10 ft cable, PVC Insulation Product used on, LC111, LC511, LC315, LC213, LC214, PX103-5V, PX41x1-5V, 20 AWG, 2SX2


4-Conductor 10 ft cable, PVC Insulation Product used on, LC111, LC511, LC315, LC213, LC214, PX103-5V, PX41x1-5V, 20 AWG, 2SX2
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration