Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Cable Assemblies for Pressure Transducers and Load Cells

Item# CA-6TE24-3-005-6SX2

Cable Assemblies for Pressure Transducers and Load Cells CA-6TE24-3-005-6SX2 CA-6TE24-3-005-6SX2
6-Conductor 5 ft cable, FEP Insulation Product used on PX01, PX02, PX03, PX80, PX81, PX91, 6SX2


6-Conductor 5 ft cable, FEP Insulation Product used on PX01, PX02, PX03, PX80, PX81, PX91, 6SX2
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration