text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Pressure Transducer 0-1,500 TORRA, 0-5 VDC, +/-0.08%, 1/4-18 NPT Male

Item# MMA030V5T3C0T3A5

Pressure Transducer 0-1,500 TORRA, 0-5 VDC, +/-0.08%, 1/4-18 NPT Male MMA030V5T3C0T3A5 MMA030V5T3C0T3A5


This item has been discontinued, please use the MM pressure transducer configurator to order a replacement.
Pressure Transducer 0-1,500 TORRA, 0-5 VDC, +/-0.08%, 1/4-18 NPT Male
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration