text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Pressure Transducer 1.0K PSIA, 4-20mA, Absolute, 1/4-18 NPT Male, Twist Lock, +/-0.03%

Item# MMA1.0KC1P1C1T3A5CE

Pressure Transducer 1.0K PSIA, 4-20mA, Absolute, 1/4-18 NPT Male, Twist Lock, +/-0.03% MMA1.0KC1P1C1T3A5CE MMA1.0KC1P1C1T3A5CE


This item has been discontinued, please use the MM pressure transducer configurator to order a replacement.
Pressure Transducer 1.0K PSIA, 4-20mA, Absolute, 1/4-18 NPT Male, Twist Lock, +/-0.03%
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration