text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Pressure Transducer 0-500PSIA,0-5 VDC, +/-0.05%, 1/8-27 NPT Male, Twist Lock, -7 to 60°C (20 to 140°F), CE MARK

Item# MMA500V5P2A1T3A5CE

Pressure Transducer 0-500PSIA,0-5 VDC, +/-0.05%, 1/8-27 NPT Male, Twist Lock, -7 to 60°C (20 to 140°F), CE MARK MMA500V5P2A1T3A5CE MMA500V5P2A1T3A5CE


This item has been discontinued, please use the MM pressure transducer configurator to order a replacement.
Pressure Transducer 0-500PSIA,0-5 VDC, +/-0.05%, 1/8-27 NPT Male, Twist Lock, -7 to 60°C (20 to 140°F), CE MARK
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration