Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Transducer 0-150 PSIG, 0-10 VDC, +/-0.05%, 7/16-20 UNJF Male (MS33656-04), Twist Lock, -40 to 105°C (-40 to 220°F), CE MARK (no charge)

Item# MMG150V10P2J1T4A5CE

Pressure Transducer 0-150 PSIG, 0-10 VDC, +/-0.05%, 7/16-20 UNJF Male (MS33656-04), Twist Lock, -40 to 105°C (-40 to 220°F), CE MARK (no charge) MMG150V10P2J1T4A5CE MMG150V10P2J1T4A5CE


This item has been discontinued, please use the MM pressure transducer configurator to order a replacement.
Pressure Transducer 0-150 PSIG, 0-10 VDC, +/-0.05%, 7/16-20 UNJF Male (MS33656-04), Twist Lock, -40 to 105°C (-40 to 220°F), CE MARK (no charge)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration