text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Pressure Transducer 0-3.5K PSIG, 0-5Vdc, Gage, 9/16 UNF Male, -40 to 105°C (-40 to 220°F)

Item# MMG3.5KV5P4L5T4A6CE

Pressure Transducer 0-3.5K PSIG, 0-5Vdc, Gage, 9/16 UNF Male, -40 to 105°C (-40 to 220°F) MMG3.5KV5P4L5T4A6CE MMG3.5KV5P4L5T4A6CE


This item has been discontinued, please use the MM pressure transducer configurator to order a replacement.
Pressure Transducer 0-3.5K PSIG, 0-5Vdc, Gage, 9/16 UNF Male, -40 to 105°C (-40 to 220°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration