text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Pressure Transducer 5.0K PSIG, 0-5 VDC, 1/4-18 NPT Male, CE Mark

Item# MMG5.0KV5P2C1T4A5

Pressure Transducer 5.0K PSIG, 0-5 VDC, 1/4-18 NPT Male, CE Mark MMG5.0KV5P2C1T4A5 MMG5.0KV5P2C1T4A5


This item has been discontinued, please use the MM pressure transducer configurator to order a replacement.
Pressure Transducer 5.0K PSIG, 0-5 VDC, 1/4-18 NPT Male, CE Mark
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration