text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Pressure Transducer 0-500 PSIG 4-20MA, +/-0.05%, 7/16-20 UNJF Male, Cable (2m, 6ft), -7 to 60°C (20 to 140°F), CE MARK

Item# MMG500C1P2J0T3A6CE

Pressure Transducer 0-500 PSIG 4-20MA, +/-0.05%, 7/16-20 UNJF Male, Cable (2m, 6ft), -7 to 60°C (20 to 140°F), CE MARK MMG500C1P2J0T3A6CE MMG500C1P2J0T3A6CE


This item has been discontinued, please use the MM pressure transducer configurator to order a replacement.
Pressure Transducer 0-500 PSIG 4-20MA, +/-0.05%, 7/16-20 UNJF Male, Cable (2m, 6ft), -7 to 60°C (20 to 140°F), CE MARK
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration