text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Pressure Transducer 0-150 PSISG, 0-5 VDC, +/-0.40%, 7/16-20 UNJF Female (MS33649-04), Twist Lock, -40 to 105°C (-40 to 220°F)

Item# MMSG150V5P5K1T4A5

Pressure Transducer 0-150 PSISG, 0-5 VDC, +/-0.40%, 7/16-20 UNJF Female (MS33649-04), Twist Lock, -40 to 105°C (-40 to 220°F) MMSG150V5P5K1T4A5 MMSG150V5P5K1T4A5


This item has been discontinued, please use the MM pressure transducer configurator to order a replacement.
Pressure Transducer 0-150 PSISG, 0-5 VDC, +/-0.40%, 7/16-20 UNJF Female (MS33649-04), Twist Lock, -40 to 105°C (-40 to 220°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 92ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration