Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

HIGH-PERFORMANCE THIN-FILM PRESSURE TRANSDUCER - Standard Models

  • RoHS Icon

Item# PX5500A0-100A5T-CAL11

HIGH-PERFORMANCE THIN-FILM PRESSURE TRANSDUCER - Standard Models PX5500A0-100A5T-CAL11 PX5500A0-100A5T-CAL11
0-100 psi, 1/8-27 NPT Fale Pressure Port, 0.6 m (2') Cable Connector, 0-5 Vdc Output With 11-Point Calibration Certificate


0-100 psi, 1/8-27 NPT Fale Pressure Port, 0.6 m (2') Cable Connector, 0-5 Vdc Output With 11-Point Calibration Certificate
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration