Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

HIGH-PERFORMANCE THIN-FILM PRESSURE TRANSDUCER– Standard Models

  • RoHS Icon

Item# PX5500C0-3KGI-TC1-15FT

HIGH-PERFORMANCE THIN-FILM PRESSURE TRANSDUCER– Standard Models PX5500C0-3KGI-TC1-15FT PX5500C0-3KGI-TC1-15FT
0-3,000 psi, Gauge Pressure, 1/4-18 NPT male pressure port, Cable connector, 4-20 mA output, TC1, 15 ft Cable


0-3,000 psi, Gauge Pressure, 1/4-18 NPT male pressure port, Cable connector, 4-20 mA output, TC1, 15 ft Cable
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration