Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy Wet/Wet Differential Pressure Transducer with Amplified Voltage Output

Item# PX81D1-100D5T-TC1

High Accuracy Wet/Wet Differential Pressure Transducer with Amplified Voltage Output PX81D1-100D5T-TC1 PX81D1-100D5T-TC1
0-100 psi differential pressure transducer with 0-5 Vdc output, PT1H-10-6P Connector With TC1


0-100 psi differential pressure transducer with 0-5 Vdc output, PT1H-10-6P Connector With TC1
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration