text.skipToContent text.skipToNavigation

Low Range Industrial Wet/Wet Differential Transmitter with Amplified Voltage Output

$980.00

Item# PXM82MB0-750MBARD5V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $980.00
5-10 $960.40
11-24 $940.80
25-49 $901.60
50-99 $891.80
100+ $882.00

In stock

Lead Time ( If not in Stock): 0 Day

Low Range Industrial Wet/Wet Differential Transmitter with Amplified Voltage Output PXM82MB0-750MBARD5V PXM82MB0-750MBARD5V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Inches of Water Differential at Line Pressure - up to 1500 psi
  • Stainless Steel/Inconel Construction for Harsh Industrial Environments
  • 5 Point Calibration Provided 0%, 50%, 100%, 50%, 0%

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Accuracy Class
Accuracy Value
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination


Product Specs

Description

OMEGA’s PX82 Series wet/wet, differential pressure transducer can measure inches of water differential at line pressure up to 1500 psi. This high line pressure capacity, high operating temperature and excellent temperature compensation makes the PX82 Series an extremely accurate and reliable transducer. The rugged Inconel diaphragms and stainless steel body gives the PX82 Series high reliability in harsh industrial environments.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration