Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Tx, 0-100 BARG, 1/4" BSP, In 13-36Vdc, Out 4-20 mA, Micro Din Connector (with 5 Point Cal)

Item# PXM4103-100G-CAL

Pressure Tx, 0-100 BARG, 1/4" BSP, In 13-36Vdc, Out 4-20 mA, Micro Din Connector (with 5 Point Cal) PXM4103-100G-CAL PXM4103-100G-CAL
Pressure Tx, 0-100 BARG, 1/4" BSP, In 13-36Vdc, Out 4-20 mA, Micro Din Connector (with 5 Point Cal)


Pressure Tx, 0-100 BARG, 1/4" BSP, In 13-36Vdc, Out 4-20 mA, Micro Din Connector (with 5 Point Cal)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration