Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy, Hermetically Sealed Pressure Transducers

0 to 250 bar, Gauge, 3 mV/V, Cable

$1,239.20

Item# PXM01MD0-250BARGV

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,239.20
10-24 $1,177.24
25-49 $1,152.46
50-99 $1,102.89
100+ $1,078.10

In stock

Lead Time (If not in stock): 40 weeks
0 to 250 bar, Gauge, 3 mV/V, Cable PXM01MD0-250BARGV PXM01MD0-250BARGV
  • 0.05% Linearity
  • 5-Point NIST Traceable Calibration Provided
  • All Stainless Steel Construction
  • Hermetically Sealed Design for Harsh Environments

PXM01MD0-250BARGV Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Accuracy Value(compensated range)
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range
Additional Features
Accuracy Class


  • Input Resistance 350 ±10 Ω for mV/V
  • Excitation 5V&mA - 24 to 32 Vdc
  • Maximum Compensation Temperature 71 °C (160 °F)
  • Minimum Compensation Temperature 16°C (60°F)
  • Output Resistance 350 ±10 Ω for mV/V
  • Pressure Burst Pressure 300% of rated pressure
  • Repeatability ±0.05% FSO
  • Wetted Materials 17-4 PH stainless steel
  • Zero Balance Voltage out: 0 V ±0.01 Vdc

Description

OMEGA's PX01 Series is a high accuracy, amplified voltage output, industrial pressure transducer. All stainless steel construction and a hermetically sealed case makes the PX01 suitable for harsh industrial environments. It is a true high accuracy industrial device. A broad temperature compensated range of 16 to 71°C (60-160°F) and excellent temperature compensation make this transducer very stable with fluctuating temperatures. The PX01 is available in gage, absolute or sealed models as well as PSI or metric ranges. NPT and 7/16-20 O-ring seal fittings are available for industrial and Hydraulic applications.

Consult sales for units available with Inconel construction.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can I connect these to a DAQ system?

Asked by: Anonymous
Yes these pressure transducers can be connect to a DAQ system. They produce a linear analog in mV, mA or VDC representing the level of gas of liquid pressure being measured.
Answered by: Applicatrions Engineer JK
Date published: 2020-06-04

We would like to measure the resistance between two Signal Pins (A and B) and also the resistance between the two Excitation Pins (C and D). What is the nominal resistnace values and will I require a standard input current?

Asked by: Scott73
Thank you for your inquiry for this transducer the resistance is not applicable. The current would be what is the factor. That should be above 22 ma.
Answered by: application engineer je
Date published: 2020-09-25

Does orientation of the transducer affect the accuracy of the readings?

Asked by: LeeR
Orientation of this pressure transducer would have a minimum effect on the accuracy.
Answered by: Applicatrions Engineer JK
Date published: 2020-02-15

Can the transducer have a custom cable length? If so, what is the maximum available custom length?

Asked by: Bueskuit
Thank you for your inquiry. The PX01 Series in an older unit. We have newer sensors with better accuracy the most like would also cost less. Suggest your contact us a 1-800-826-6342 and ask for the Pressure group to discuss your requirements.
Answered by: Applicatrions Engineer JK
Date published: 2021-03-23

Can you please explain the maximum temperature compensation? I notice it states the max temperature compensation is at 71°C. What happens to the accuracy of the transducer if I exceed this temperature, say I am running my system at 85°C?

Asked by: SkylerStar
If you remain within Compensated Temperature Range the Zero and Span Thermal Effect will be 0.003% per Degree F change. If you are above the Compensated range the Thermal Effect will be greater. We do not have data for how much the shift would be when operating out of the Compensated Temperature range.
Answered by: Applicatrions Engineer JK
Date published: 2022-10-19

Where is the pdf for these? You used to have one listed.

Asked by: FrankM
Dear FrankM, thank you for reaching out, We are trying to get rid of PDF files and make them available on the web now. Here is a link from the older site you can still use though: https://br.omega.com/omegaFiles/pressure/pdf/PX01-I.pdf https://br.omega.com/omegaFiles/pressure/pdf/PX01-5V.pdf
Answered by: SAE DJO
Date published: 2021-10-03
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_PXM01MD0-250BARGV, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration