Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fully Flush Diaphragm Pressure Transducers

0 to 15,000 psi, Gauge, 0.5 to 5.5 Vdc, Cable

Item# PX103U0-15KG5V

0 to 15,000 psi, Gauge, 0.5 to 5.5 Vdc, Cable PX103U0-15KG5V PX103U0-15KG5V
  • All Stainless Steel
  • Amplified Voltage and 4-20 mA Outputs Avaliable
  • Flush Diaphragm for Hard-to-Measure Fluids
  • Ideal for Tank and Level Applications

PX103U0-15KG5V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Accuracy Value(compensated range)
Output Signal
Electrical Output
Connection/Termination
Operating Temperature Range
Accuracy Class
Pressure Port Type
Additional Features


OMEGA’s PX103 Series transmitters feature a rugged all stainless steel case and a highreliability, low-noise 4 to 20 mA output. They are designed for use in critical applications in wastewater management, chemical manufacturing, water processing, tank and level operations, and other industrial applications in which a non-plugging flush diaphragm is needed.

SPECIFICATIONS
4 to 20 mA OUTPUT
Excitation: 10 to 30 Vdc
Output: 4 to 20 mA
Zero Balance: 4 mA ±0.2 mA
Accuracy:
<100 psi: ±1% linearity, hysteresis and repeatability combined
≥100 psi: ±0.5% linearity, hysteresis and repeatability combined
Operating Temp Range:
<100 psi: -40 to 82°C (-40 to 180°F)
≥100 psi: -46 to 121°C (-50 to 250°F)
Compensated Temp Range:
<100 psi:-1 to 54°C (30 to 130°F)
≥100 psi: -18 to 66°C (0 to 150°F)
Thermal Effects:
<100 psi:
Span: <±2% within compensated range
Zero: <±1% within compensated range
≥100 psi:
Span: 0.003% rdg/°F
Zero: 0.0045% FS/°F
Proof Pressure:
<100 psi: 200% of rated pressure
≥100 psi: 150% rated pressure, 30,000 psi maximum
Burst Pressure:
<100 psi: 500% of rated pressure
≥100 psi: 300% of rated pressure, 50,000 psi maximum
Wetted Parts:
Ranges <100 psi: 316 stainless steel
Ranges ≥100 psi: 17-4 PH stainless steel
Pressure Port: Flush diaphragm
O-Ring: Not included #2-018
Electrical Connection: PTIH-10-6P or equal
Optional Connection: 3 m (10') 2-conductor shielded PVC cable
Mating Connector: PT06F-10-6S (not included)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
1/4" MNPT, 316 Stainless Steel
$219.10
0 In Stock
1/4" MNPT, 316 Stainless Steel
$338.74
0 In Stock

Related Categories

en-US
en
Save Configuration