text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Pressure Transducers with Premium Temperature Compensation

0 to 1,000 psi, Gauge, 7/16" UNF Female, MIL-26482-I 10-6P

Item# PX35K1-1KGV

0 to 1,000 psi, Gauge, 7/16" UNF Female, MIL-26482-I 10-6P PX35K1-1KGV PX35K1-1KGV
  • Absolute and Gage Pressure, 15 to 30,000 psi
  • Premium Temperature Compensation
  • All Stainless Steel Construction
  • Hermetically Sealed for Harsh Environments
  • Available in Gage, Sealed Gage and Absolute Pressure
  • NIST Traceable Calibration Certificate

PX35K1-1KGV Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Pressure Port Size
Pressure Port Type
Connection/Termination
Additional Features
Accuracy Class
Accuracy Value(compensated range)
Output Signal
Electrical Output


OMEGA’s PX35 is a high-accuracy, millivolt output, industrial pressure transducer. It can be ordered with a hermetically sealed gage, making it suitable for the harshest environments. The PX35 is available in gage, sealed gage, and absolute models. Three meters (10') of 4-conductor shielded cable is standard. A twist-lock-connector electrical termination is also available.


SPECIFICATIONS
Excitation:
10 Vdc (15 V max)
Output: 3 mV/V nominal
Accuracy: 0.25% linearity, hysteresis and repeatability combined
Zero Balance:±2.0% FSO
Input Resistance: 350 Ω min
Output Resistance: 315 to 530 Ω
Operating Temp Range: -73 to 149°C (-100 to 300°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
Span: 0.003% rdg/°F
Zero: 0.004% FSO/°F
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4 PH stainless steel
Pressure Port:
<10,000 psi: ¼-18 NPT internal
≤10,000 psi: 9⁄16-18, ¼' HP tube
Electrical Connection: 3 m (10') 4-conductor cable

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

How is the accuracy of this transducer stated? it says 0.25%...Is that % of reading,% of full scale or is it linearity for best fit straight line? I am pairing this with a DP25B panel meter and am trying to ascertain the total system accuracy spec.Thanks

Asked by: JTSC
Thanks for reaching out to Omega. The accuracy for this product is 0.25% linearity, hysteresis, and repeatability combined. If you have any further questions, please do not hesitate to call our Tech Support team.
Answered by: Jane
Date published: 2022-08-19

Is 5VDC enough to operate this sensor?

Asked by: ekhaai
Thank you for your inquire. The specs state Excitation: 10 Vdc (15 V maximum) You may try to use at 5 but can not guaranty that the accuracy will hold. You will also get half the output.
Answered by: application engineer je
Date published: 2022-09-01
  • y_2023, m_3, d_29, h_22CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.34
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PX35K1-1KGV, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration