Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heavy Duty, MSHA Approved Pressure Transducers

0 to 500 bar, Gauge, 0.5 to 5.5 Vdc

Item# PX41T0-500G5V-MSHA

0 to 500 bar, Gauge, 0.5 to 5.5 Vdc PX41T0-500G5V-MSHA PX41T0-500G5V-MSHA
  • 1/2 NPT Electrical Conduit with cable output
  • 5-Point NIST
  • Traceable Calibration
  • MSHA Approved

PX41T0-500G5V-MSHA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Additional Features
Accuracy Class
Accuracy Value(compensated range)
Connection/Termination
Operating Temperature Range


Description

The PX41-MSHA transducers are designed for mine safety applications, for general purpose applications please refer to the PX51/PXM51 transducers.

The PX41-MSHA transducer series is a high-accuracy rugged transducer. It's sealed, all stainless steel construction makes them suitable for the harshest environments. Available in gage, absolute, or sealed gage models. A wide selection of amplified voltage and current outputs makes the PX41-MSHA a versatile family for MSHA applications.

Consult sales for units available with Inconel construction.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration