Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Pressure, Flush Diaphragm Pressure Transmitters

High Pressure Flush Diaphragm Transmitter

Item# PX44E0-2.5KGI

High Pressure Flush Diaphragm Transmitter PX44E0-2.5KGI PX44E0-2.5KGI
  • Stainless Steel Construction
  • Food Processing or Industrial Applications
  • High Pressure Flush Diaphragm for Measurement of Difficult Fluids
  • 10 ft (3m) Cable with Conduit Connection for Installation in Harsh Environments


  • Excitation 10 to 40 Vdc
  • Accuracy Value 0.25
  • Wetted Materials Stainless Steel Diaphragm
  • Zero Balance 4 mA +10% -2% adj
OMEGA's PX44 is a high accuracy, current output, industrial pressure transmitter with a high-pressure flush diaphragm for use with industrial fluids and slurries. It's hermetically sealed, all stainless steel construction makes it suitable for the harshest environments. Ten feet of two-conductor shielded cable is standard, with a second ½ NPT fitting on the body for conduit installation. Pressure ranges from 0 to 500 up to 0 to 5000 psi are available to cover most industrial applications.

The PX44 is also available in metric configurations, with G½ port, and models from 0-40 to 0-350 bar pressure ranges. Please see the PXM44 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 10 to 40 Vdc
Output: 4 to 20 mA ±10% adj
Zero Balance: 4 mA +10% -2% adj
Accuracy: 0.5% linearity, hysteresis and repeatability combined
Operating Temp Range: -46 to 121°C (-50 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Span: 0.003% of rdg/°F
    Zero: 0.0045% of FSO/°F
Proof Pressure: 150% of range
Burst Pressure: 300% of range
Wetted Parts: 17-4 PH with 316 stainless steel diaphragm
Pressure Port: ½-14 NPT male
Electrical Connection: 3 m (10') 2-conductor shielded cable with ½-14 NPT fitting
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration