Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OEM Style, Compact, Vacuum and Absolute Pressure Transducers

0 to 1 psi, Gauge, 4 to 20 mA

Item# PX482AD-001GI

0 to 1 psi, Gauge, 4 to 20 mA PX482AD-001GI PX482AD-001GI
  • Being replaced by our new px190 series
  • Digitally Compensated for better Total Accuracy and Interchangeability
  • Gage, Absolute, Vacuum and Compound Ranges Available
  • Rugged, Compact Design

PX482AD-001GI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Output Signal
Electrical Output
Connection/Termination
Accuracy Class
Accuracy Value(compensated range)
Pressure Port Size
Pressure Port Type
Operating Temperature Range
Additional Features


  • Excitation 10 Vdc (regulated)
  • Accuracy Value 0 to 50 mV for 0 to 1 psi models
  • Vibration 10 G
  • Shock 30 g
  • Wetted Materials Stainless Steel Diaphragm

The PX480A series has been replaced by the new and improved PX190 series. Many ranges are in stock, available for immediate shipment.

OMEGA’s PX480A Series transducers, designed for general industrial and commercial requirements, offer excellent performance in a wide range of applications. They are based on proven micro-machined silicon technology, providing high reliability, long-term stability, and low cost. They are extremely accurate with less than 0.3% FS reference accuracy. Wetted parts are made of 316L stainless steel for a wide range of media compatibility.

SPECIFICATIONS
Excitation:
10 Vdc (regulated)
Output: 0 to 50 mV for 0-1 psi model, all other ranges 0 to 100 mVdc
Load Resistance: 50,000 Ohms minimum
Accuracy: 0.3% BFSL maximum (includes linearity, hysteresis, and repeatability)
Operating Temperature: -40 to 80°C (-40 to 176°F)
Compensated Temperature: -25 to 75°C (-13 to 167°F),
0 to 50°C (32 to 122°F) for 6 psi ranges and below
Process Temperature: -40 to 100°C (-40 to 212°F)
Thermal Zero Effect: 2% FS maximum over compensated temperature range
Thermal Span Effect: 2% FS maximum over compensated temperature range
1 Year Stability: <0.25% FS
Proof Pressure: 2x FS
Burst Pressure: 3x FS
Wetted Parts: 316L stainless steel
Vibration: 10 G, 55 to 2000 Hz
Shock: 30 G
Process Connection: 1/8 NPT male
Electrical Connection: 0.4 m (18') 24 gage cable
Weight: 142 g (5 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration