Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Transducers with High Shock and Vibration Resistance

0 to 25 psi, Gauge, ±0.1% Accuracy

Item# PX5000L1-025GV

0 to 25 psi, Gauge, ±0.1% Accuracy PX5000L1-025GV PX5000L1-025GV
  • High Shock and Vibration for Aerospace and Rugged Industrial Applications
  • 100,000 Hour MTBF
  • 0.1% Stability for 18 months
  • High Operating Temperature -54° to 150°C (-65° to 300°F)

PX5000L1-025GV Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Accuracy Class
Accuracy Value(compensated range)
Pressure Type
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range
Additional Features


  • Excitation 10 Vdc
  • Accuracy Value 30 mV typical
  • Input Resistance 2000 typical
  • Output Resistance 2000 ±200 Ω
  • Shock Qualification level of 100 g
  • Wetted Materials Stainless Steel Diaphragm
OMEGA’s PX5000 Series pressure transducer has earned a reputation for high performance, reliability and stability in tough, real-world applications. This outstanding transducer uses OMEGA’s advanced sputtered thin-film sensor technology. In the sputtering process, gage material is accelerated in a vacuum chamber toward a sensor substrate, molecule by molecule. They impact with an energy of several thousand electron volts - sufficient to penetrate a few atomic layers and produce the most stable and reliable bond possible. This unique molecular gage bonding provides superior long-term calibration stability and reliability, since the sensors have no cement bonds to degrade with time, or weakened at higher temperatures. The PX5000 transducer excels in tough operating environments. The photo-etched gage pattern makes the sensing element components very small, with short interconnecting leads. This micro-geometry reduces vibration mass, making this transducer much less susceptible to vibration and shock failures and errors. Rugged all-welded construction ensures a durable and reliable instrument. And, this transducer now provides Electrostatic Discharge (ESD) protection to 15kV. You get state-of-the-art thin-film reliability and performance with the PX5000 pressure transducer, yet it is competitively priced. The result is highest value - premium performance without paying a premium price. This transducer is also available with an optional 11 point NIST traceable calibration.

SPECIFICATIONS
Excitation: 10 Vdc
Output: 30 mV typical, 26 mV minimum
Input Resistance: 2000 Ω typical, 800 Ω minimum, 3600 Ω maximum
Output Resistance: 2000 ±200 Ω; For 350 ohm bridge see custom configurations
Insulation Resistance: 500 MΩ minimum @ 45 Vdc over the compensated range
Sensing Element: 4 active-arm bridge using sputter-deposited thin-film elements
Accuracy: Combined Linearity, Hysteresis and Nonrepeatability: ±0.10% FSO 0-15 thru 0-999 psi ±0.15% FSO 1,000 psi and above
Calibration Stability: ±0.1% for 18 months
Reliability: MTBF = 100,000 hours
Operating Temp Range: -54 to 150°C (-65 to 300°F)
Compensated Temp Range: -54 to 121°C (-65 to 250°F)
Thermal Effects:
   Span: ±0.005% FSO/°F
   Zero: ±0.005% FSO/°F
Vibration Sensitivity: At 35g peak sinusoidal vibration from 10 Hz to 2000 Hz (1/2' D.A.), the output shall not exceed 0.04% FSO/g for 15 psi range to 0.003% FSO/g for 1000 psi and above
Natural Frequency: 50 kHz for 5,000 psi range, decreasing logarithmically to 5 kHz for 15 psi range
Shock: Qualification level of 100g, 11 msec half sine wave without damage
Humidity: Qualified per MIL-STD-810
Electrostatic Discharge (ESD): Protected to 15 kV
Pressure: 2.0 times rated pressure or 15,000 psi whichever is less, will no cause changes in performance beyond the specified tolerances
Burst Pressure: 3.0 times rated pressure or 20,000 psi whichever is less, will not cause rupture of the pressure containment cavity.
Wetted Parts: 17-4 PH Stainless Steel or 15-5 PH Stainless Steel
Pressure Fitting: 7/16-20 male per MS33656-4
Mounting Sensitivity: Less than 0.05% FSO change in zero when mounted by the pressure port to a manifold at a torque of 15 ft-lb on a solid copper gasket
Mating Connector: PTS06A-10-6S (Not Included)
Weight: 5 oz (145g) maximum

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration